??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 26
0121-047859-2/2 and 3/2-way Solenoid Valve
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
047859
u
NW
Orifice size
4.000
u
mm
KV
Kv-Value-Water
0.300
u
m³/h
P
Pressure range
0-4
u
LTA
Port connection
G 3/8
u
GW
Body material
PVC
u
DW
Sealing material
FPM
u
UF
Voltage/Frequency
230/50
u
V/Hz
B
91.000
u
mm
E
35.000
u
mm
F
65.000
u
mm
WW
Circuit function
A
u
CNSMASSEXACT
Weight
0.387
u
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
Code