??
User Profile Desktop
CAD model selection
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 49
0124-069079-2/2 or 3/2-way Solenoid Valve
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
069079
u
WW
Circuit function
A
u
mm
DN
Orifice size
4.0
u
mm
DWST
Sealing material
FKM
u
mm
WKST
Body material
PVDF
u
mm
LTA
Port connection
G1/4
mm
SP
voltage
024
u
FR
Frequency
50
u
Hz
CNSMASSEXACT
Weight
0.340
u
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
Code