??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 24
0142-042262-2/2-way Solenoid Valve for aggressive media, true union, D50
HELP_VARIABLE
BUNR
Ident number
042262
u
WW
Circuit function
A
LTA
Port connection true union
63
u
mm
DN
Orifice size
50
u
mm
KV
Kv value water
36.0
u
m3/h
WKST
Body material
PVC
SPFR
voltage/frequency V/Hz
230/50
u
DWST
Sealing material
FKM
u
B
212.000
u
mm
C
depth
115.000
u
mm
E1
Mutter Höhe
38.000
u
mm
F
44.500
u
mm
L
274.000
u
mm
CNSMASSEXACT
Weight
2.265
u
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
Code