User Profile Desktop
Supplier Catalog Browsing
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
0223-025537-2/2-way Solenoid Valve for neutral media
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
025537
Selection done. Only one value left to choose
WW
valve operation
A
Selection done. Only one value left to choose
DN
nominal diameter
15.000
mm
Selection done. Only one value left to choose
LTA
Port connection
G 1/2
Selection done. Only one value left to choose
KV
Cv-Value water
4.5
m3/h
Selection done. Only one value left to choose
DB
Pressure range
0-1
bar
Selection done. Only one value left to choose
DWST
Seal material
FKM
Selection done. Only one value left to choose
SPFR
voltage / frequency V/Hz
24 / UC
V/Hz
Selection done. Only one value left to choose
A1
Gewinde-Dm
20.960
mm
Selection done. Only one value left to choose
A2
depth of thread
14.000
mm
Selection done. Only one value left to choose
A3
Bohrungstiefe
18.000
mm
Selection done. Only one value left to choose
B1
G-Länge Sitz
40.200
mm
Selection done. Only one value left to choose
B2
Einschraubl. Sitz
15.700
mm
Selection done. Only one value left to choose
B3
Gew.Tiefe
14.000
mm
Selection done. Only one value left to choose
B4
Kernlochtiefe
18.000
mm
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
1.551
kg
Selection done. Only one value left to choose
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving
Code