??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
0340-041317-3/2-way Solenoid Valve
HELP_VARIABLE
BUNR
Ident number
041317
WW
Circuit function
C
DN
Orifice size
8.0
mm
DWST
Sealing material
BB
LTA
Port connection
G1/4
WKST
Body material
Ms
SP
voltage
024
V
FR
Frequency
DC
Hz
KV
Kv-Wert
0.95
m3/h
PN
Pressure range
0,5-16
bar
VAR1
variable code 1
CNSMASSEXACT
Weight
0.879
kg
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Code