User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Filter settings
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
0344-041681-3/2-way Solenoid Valve for
BUNR
Bürkert-ITEM-No.
041681
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WW
valve operation
D
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DN
nominal diameter
25.0mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DWST
Seal material
BB
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LTA
Port Connection
G1
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WKST
Body material
Ms
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
SP
Voltage
230V
V
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
FR
Frequency
50Hz
Hz
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
QNN
QNn-value air
11000l/min
l/min
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
PN
Pressure range
Vakuum bis 3bar
bar
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
CNSMASSEXACT
Weight
2.7kg
kg
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
Embedded Generation
Accept licence agreement
?
Attach 3D PDF Datasheet
?
Attach 3D PDF Datasheet
?

Previews - 3D
This is a pregenerated default preview. It may differ from your current selection.
Animation