User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
2030-141451--2/2-way Diaphragm Valve with plastic body, pneumatically operated
BUNR
Bürkert-ITEM-No.
141451
Selection done. Only one value left to choose
AUSF1
Connection
spigot
Selection done. Only one value left to choose
DN
nominal diameter
15
Selection done. Only one value left to choose
LTA
Port Connection
KS25
Selection done. Only one value left to choose
DM
Actuator size
50
mm
Selection done. Only one value left to choose
ANTG
Actuator size
D
Selection done. Only one value left to choose
WKST
Material
PV
Selection done. Only one value left to choose
KV
Kv value water
3.000
m3/h
Selection done. Only one value left to choose
DWST
Seal material
AB
Selection done. Only one value left to choose
SF
control function
A
Selection done. Only one value left to choose
SFS
control function symbolic
mm
Selection done. Only one value left to choose
ANTYV
Prepared for Controller of type...
  • -
  • 1062
mm
Modifiable value. Click on the value to change it.
BUNRAD
Bürkert-ITEM-No. for adaptionset (Attention this you need to purchase additional!)
-
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.530
kg
Selection done. Only one value left to choose
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?