User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
2875-236897-2/2-way proportional valve
HELP_VARIABLE
BUNR
B├╝rkert-ITEM-No.
236897
Selection done. Only one value left to choose
WW
valve operation
A
Selection done. Only one value left to choose
DN
nominal diameter
2.0
mm
Selection done. Only one value left to choose
DWST
Seal material
FKM
Selection done. Only one value left to choose
WKST
Body material
MS
Selection done. Only one value left to choose
LTA
Port Connection
G 3/8
Selection done. Only one value left to choose
SP
voltage
24
V
Selection done. Only one value left to choose
FR
frequency
DC
Selection done. Only one value left to choose
LEIS
Coil power consumption
16
W
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.940
kg
Selection done. Only one value left to choose
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving
Code