??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
5282-134430-Servo-assisted 2/2 way diaphragm valve
HELP_VARIABLE
BUNR
Ident number
134430
VERS
Version
Standard
WKST
Body material
MS
mm
LTA
Port connection
G 1/2
DN
Orifice size
13.0
mm
KV
Kv value water
4.0
m3/h
DRUCK
Nominal pressure
0.2 - 10
bar
SPFR
voltage / frequency V/Hz
024 / DC
V/Hz
DWST
Sealing material
NBR
mm
ECON
Electrical connection
ohne Gerätesteckdose
VAR1
variable 1
ZN0780
Zeilennummer für Vorsteuerung aus 0780
CNSMASSEXACT
Weight
0.920
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Code