??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
5411-134607-3/2-Way-Pneumatik-Valve
HELP_VARIABLE
BUNR
Ident number
134607
WW
Circuit function
C
DN
Orifice size
6
mm
LTA
Port connection
G 1/4
QNN
QNn-value air
900
mm
DB
Pressure range
1 - 10
bar
SPFR
voltage / frequency V/Hz
024 / DC
V/Hz
SG
Coil size
5.000
V1
Variable code
OO
EX
Elektr. Connection
SE
Plug end
Gewinde
HB
Manual override
mit
ELA
Cable outlet
MA14
BS
Besonderheit
mm
DS
Discription
1
CNSMASSEXACT
Weight
0.330
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Code