User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Filter settings
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
6011-137794-2/2-Way-mini-solenoid-valve analytical
BUNR
Bürkert-ITEM-No.
137794
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WW
valve operation
A
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DN
nominal diameter
1.6mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WKST
Body material
Ms
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LTA
Port Connection
G1/8mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
SP
Voltage
24V
V
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
FR
Frequency
DC
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
KV
Kv-Value-Water
0.06m3/h
m3/h
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
PN
Pressure range
0-6
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
CNSMASSEXACT
Weight
0.11kg
kg
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
Embedded Generation
Accept licence agreement Show licence agreement
?
Attach 3D PDF Datasheet
?
Attach 3D PDF Datasheet
?

Previews - 3D
This is a pregenerated default preview. It may differ from your current selection.
Animation