User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
6012-134143-3/2-Way-mini-solenoid-valve
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
134143
Selection done. Only one value left to choose
WW
valve operation
C
Selection done. Only one value left to choose
DN
nominal diameter
1.2
mm
Selection done. Only one value left to choose
LTA
Port Connection
M5
Selection done. Only one value left to choose
KV
Kv-Value-Water
0.045
m³/h
Selection done. Only one value left to choose
LEIS
effective power
4
W
Selection done. Only one value left to choose
DB
Pressure range
0-10
Selection done. Only one value left to choose
U
Voltage/Frequency
24/DC
V/Hz
Selection done. Only one value left to choose
WKST
Body material
Ms
Selection done. Only one value left to choose
HB
manual override
-
Selection done. Only one value left to choose
SB
connector arrangement
C
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.098
kg
Selection done. Only one value left to choose
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving