User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Filter settings
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
6012-425285-3/2-Way-mini-solenoid-valve-P
BUNR
Bürkert-ITEM-No.
425285
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WW
valve operation
C
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DN
nominal diameter
1.2mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LTAP
Port Connection
D6
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LTAA
Port Connection
G1/4
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
QNN
QNn Luft
48.0l/min
l/min
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LEIS
effective power
4W
W
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DB
Pressure range
0-10
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
U
Voltage/Frequency
024/DCV/Hz
V/Hz
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WKST
Body material
PA
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
HB
manual override
HA17
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
SB
connector arrangement
C
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
CNSMASSEXACT
Weight
0.17kg
kg
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
Embedded Generation
Accept licence agreement
?
Attach 3D PDF Datasheet
?
Attach 3D PDF Datasheet
?

Previews - 3D
This is a pregenerated default preview. It may differ from your current selection.
Animation