User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
6013-150398-2/2-Way-Compact-Solenoid-Valve for gases
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
150398
Selection done. Only one value left to choose
WW
valve operation
A
Selection done. Only one value left to choose
DN
nominal diameter
3.0
mm
Selection done. Only one value left to choose
LTA
Port Connection
G1/4
Selection done. Only one value left to choose
KV
Kv-Value-Water
0.23
m³/h
Selection done. Only one value left to choose
P
effective power
8
W
Selection done. Only one value left to choose
PP
Pressure range
0-6
Selection done. Only one value left to choose
U
Voltage/Frequency
024/DC
V/Hz
Selection done. Only one value left to choose
DW
Seal material
NBR
Selection done. Only one value left to choose
GW
Body material
VA
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.435
kg
Selection done. Only one value left to choose
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving