User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
6014-424103-3/2-way Solenoid Valve direct-acting
HELP_VARIABLE
BUNR
B├╝rkert-ITEM-No.
424103
Selection done. Only one value left to choose
WW
valve operation
C
Selection done. Only one value left to choose
DN
nominal diameter
2,0
Selection done. Only one value left to choose
LTAML
Port Connection
Flansch
Selection done. Only one value left to choose
QNN
QNn-Value air
120
Selection done. Only one value left to choose
DB
Pressure range
0-10
Selection done. Only one value left to choose
WKST
Body material
Ms
Selection done. Only one value left to choose
LEIS
Coil power
8
Selection done. Only one value left to choose
SPFR
Voltage/Frequency
24/DC
Selection done. Only one value left to choose
HB
manual override
HA17
Selection done. Only one value left to choose
P
pressure inlet
G1/4
Selection done. Only one value left to choose
A
service port
G1/4
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.420
kg
Selection done. Only one value left to choose
Related Equipment
Embedded Generation
Accept licence agreement Show cost saving
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?