User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 1
6281-221841-2/2-Way Solenoid Valve, Servo-assisted, General Purpose
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
221841
Selection done. Only one value left to choose
WW
Circuit function
A
Selection done. Only one value left to choose
DN
nominal diameter
13.0
mm
Selection done. Only one value left to choose
LTA
Port connection
G3/8
Selection done. Only one value left to choose
WKST
Body material
MS
Selection done. Only one value left to choose
DW
Sealing material
NBR
Selection done. Only one value left to choose
HA
manual override
without
Selection done. Only one value left to choose
KV
cv-value-water
3,8
m³/h
Selection done. Only one value left to choose
PP
Pressure range
0,2-16
Selection done. Only one value left to choose
V1
variant valve
OO
Selection done. Only one value left to choose
EX
electrical connection
Selection done. Only one value left to choose
U
Voltage/Frequency
024/DC
V/Hz
Selection done. Only one value left to choose
VAR1
cable outlet
Selection done. Only one value left to choose
SE
Plug end
Plan
Selection done. Only one value left to choose
DS
Discription
1
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
0.560
kg
Selection done. Only one value left to choose
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving