??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
6518-132457-3/2-Way-Solenoidvalvel for pneumatics
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
132457
VERS
Version
Standard
WW
Circuit function
C
WKST
Material
PA
DN
Orifice size
8.0
mm
LTA
Port connection
G1/4
DWST
Sealing material
NBR+PUR
QNN
Flow Rate
1300
l/min
DB
Pressure range
2-8
bar
SP
voltage
24
V
FR
Frequency
DC
Hz
LEIS
power
2
W
ECON
Electrical connection
without cable plug
V1
Variable code
OO
EX
Elektr. Connection
SE
Plug end
Gewinde
ELA
Cable outlet
MA12
mm
HBV
manual override
HA18
DS
Discription
1
CNSMASSEXACT
Weight
0.372
kg
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Code