User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Filter settings
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
6519-131425-3/2- 5/2- and 5/3-Way-Solenoidvalve for pneumatics
BUNR
Bürkert-ITEM-No.
131425
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
VERS
Version
Standard
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WW
valve operation
W
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
WKST
Valve body
PA
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DN
nominal diameter
6.0mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LTA
Port Connection
G1/4
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DWST
Sealing material
NBR+PUR
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
QNN
Flow Rate
900l/min
l/min
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DB
Pressure range
2-8bar
bar
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
SP
Voltage
24V
V
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
FR
Frequency
DCHz
Hz
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
LEIS
Electical power consumption
2W
W
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
ECON
Electr. connection
without cable plug
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
V1
Variable code
OO
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
EX
Electr. connection
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
SE
Plug end
Gewinde
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
ELA
Cable outlet
MA12
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
HBV
nual override variable
HA18mm
mm
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
DS
Discription
1
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
CNSMASSEXACT
Weight
0.48kg
kg
Modifiable value. Click on the value to change it.
Filtered. Click on the value to remove the filter.
Selection done. Only one value left to choose
This value has been adapted automatically. Please check the new value.
Embedded Generation
Accept licence agreement
?
Attach 3D PDF Datasheet
?
Attach 3D PDF Datasheet
?

Previews - 3D
This is a pregenerated default preview. It may differ from your current selection.
Animation