??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 7
6524-184043-3/2-way and 2x 3/2-way Solenoid Valve for pneumatics
HELP_VARIABLE
BUNR
Ident number
184043
u
VO1
valve options
3/2-way valve
u
WW
Circuit function
C
u
DN
Orifice size
4
mm
QNN
QNn-value air
300
l/min
DB
Pressure range
2,5-10
u
bar
SPFR
voltage / frequency V/Hz
24V / DC
V / Hz
HA
Manual operation
3.400
u
mm
CNSMASSEXACT
Weight
0.025
u
kg
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
Code