??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
6526-156318-3/2-way-solenoid valve for pneumatics
HELP_VARIABLE
BUNR
B├╝rkert-ITEM-No.
156318
WW
Circuit function
C
DN
Orifice size
6
mm
QNN
QNn-value air
700
l/min
DB
Pressure range
2,0-10
bar
SPFR
voltage / frequency
024/DC
V / Hz
LEIS
power
2
Watt
SZOE
response time opening
20
ms
SZS
response time closing
12
ms
LTA1
port connection 1
FM17
ELA
electrical connection
1.000
CNSMASSEXACT
Weight
0.088
kg
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Code