User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 61
6624-222936-2/2 and 3/2-way Rocker Solenoid
HELP_VARIABLE
BUNR
Ident number
  • 241341
  • 241398
  • 241342
  • 241399
  • 241344
  • 227015
  • 241405
  • 241351
  • 241346
  • 241349
  • 241404
  • 241412
  • 241413
  • 241359
  • 241367
  • 241424
  • 241368
  • 241411
  • 241361
  • 241366
  • 241423
  • 241409
  • 237705
  • 241363
  • 241421
  • 227814
  • 241428
  • 241429
  • 241373
  • 222936
  • 241379
  • 241435
  • 241375
  • 241377
  • 241434
  • 241442
  • 241443
  • 239935
  • 227815
  • 229430
  • 241394
  • 241453
  • 241395
  • 241441
  • 241389
  • 241452
  • 241393
  • 241439
  • 241387
  • 242320
  • 241445
  • 241391
  • 241450
  • 257042
  • 257041
  • 247476
  • 257044
  • 255913
  • 255296
  • 255295
  • 255297
Modifiable value. Click on the value to change it.
WW
Circuit function
  • A
  • T
Modifiable value. Click on the value to change it.
WWSYMBOLIC
Circuit function symbol
Selection done. Only one value left to choose
DN
Orifice size
  • 0.8
  • 1.6
  • 1.2
mm
Modifiable value. Click on the value to change it.
DWST
Sealing material
  • EPDM
  • FFKM
  • FKM
Modifiable value. Click on the value to change it.
GW
Body material
  • PPS
  • PEEK
  • PEEK
Modifiable value. Click on the value to change it.
LA
Port connection
  • Flansch
  • UNF1/4-28
  • Schlauchstutzen
Modifiable value. Click on the value to change it.
SP
voltage
  • 12
  • 24
V
Modifiable value. Click on the value to change it.
FR
Frequency
DC
Selection done. Only one value left to choose
LEIS
Power consumption
  • 4 W inrush power / 1 W nominal holding power
  • 4 W inrush power / 2 W nominal holding power
W
Modifiable value. Click on the value to change it.
ELEA
Electrical connection
  • Flying leads
  • Rectangular plug
  • Rechteckstecker 3-polig
Modifiable value. Click on the value to change it.
BESCHALTUNG
Configuration
  • parallel-seriel-switch with LED
  • Impulse 3 pole
Modifiable value. Click on the value to change it.
GA
Body version
  • -
  • mit Blende
Modifiable value. Click on the value to change it.
ACTIVE
1
Selection done. Only one value left to choose
CNSMASSEXACT
Weight
  • 0.030
  • 0.029
  • 0.034
  • 0.035
  • 0.031
  • 0.044
  • 0.033
  • 0.049
  • 0.037
  • 0.032
  • 0.028
  • 0.051
  • 0.043
  • 0.048
  • 0.047
  • 0.050
kg
Modifiable value. Click on the value to change it.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving
Code