User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 12
8200-429223-Armatures for analytical probes
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
  • 429228
  • 429229
  • 429230
  • 429231
  • 429221
  • 429223
  • 429235
  • 429239
  • 429247
  • 429255
  • 418889
  • 418890
Modifiable value. Click on the value to change it.
BESCHR
Specification
  • For G2 connection for installation on Bürkert fitting S020
  • For G1 connection
  • Für Clamp 1œ-Anschluss - (dia. 50,5 mm)
  • For clamp 2 connection - (dia. 64 mm)
  • For sanitary connection DN40 - (DIN11851)
  • For sanitary connection DN50 - (DIN11851)
  • For immersion fitting
Modifiable value. Click on the value to change it.
AUSF
Version
  • standard
  • short
  • long
  • Long immersion depth
  • Pt1000/liquid earth rod in stainless steel
  • Pt1000/liquid earth rod in titanium
Modifiable value. Click on the value to change it.
WKST
material
  • PVC
  • PP
  • PVDF
  • Stainless steel
  • Stainless steel 316L
  • Stainless steel 316Ti
Modifiable value. Click on the value to change it.
SENS
Boring for temperature sensor Pt1000
Yes
Selection done. Only one value left to choose
ROHR
Protection tube
  • Yes
  • No
Modifiable value. Click on the value to change it.
CNSMASSEXACT
Weight
  • 0.400
  • 0.220
  • 0.450
  • 1.100
  • 0.110
  • 0.160
  • 0.270
  • 0.370
  • 0.320
  • 0.550
  • 0.000
kg
Modifiable value. Click on the value to change it.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving
Code