OK
User Profile Desktop
Supplier Catalog Browsing
QA Seal Information
Catalog:
Buerkert
Created at:
02.09.2014
Special features of the catalog:
-
Central management with the CADENAS quality tool PARTproject QA
-
Electronic test run was passed (CAD compatibility assured)
-
Only clear nomenclature -> ERP-compatibility assured
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(buerkert/produkteaz/8311/8311.prj)({NB=8311-444637-Druck-Transmitter, -Schalter},{BUNR=444637},{AUSF=Transmitter},{SENS=G 1/2},{DB=0 - 50},{DMAX=100},{BERST=120},{SPFR=12 - 30 V DC},{AUSG=4-20 mA},{EA=Gerätesteckdose Typ 2508},{AUSF1=1},{CNSMASSEXACT=0.330})
Available products: 64
8311-444637-Pressure Transmitter / Switch
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
557934
557935
550350
557937
444507
444762
551739
444635
444640
444768
444506
444763
551740
444636
444641
444769
444503
444764
551741
550338
444642
444770
444504
444765
551742
550339
444760
551737
444505
444767
551743
444637
444761
551738
439908
439916
439912
439911
439919
439915
439920
439928
439924
439923
439931
439927
439932
439940
439936
439935
439943
439939
439944
439952
439948
439947
439955
439951
439956
439964
439960
439959
439967
439963
557934
557935
550350
557937
444507
444762
551739
444635
444640
444768
444506
444763
551740
444636
444641
444769
444503
444764
551741
550338
444642
444770
444504
444765
551742
550339
444760
551737
444505
444767
551743
444637
444761
551738
439908
439916
439912
439911
439919
439915
439920
439928
439924
439923
439931
439927
439932
439940
439936
439935
439943
439939
439944
439952
439948
439947
439955
439951
439956
439964
439960
439959
439967
439963
Modifiable value. Click on the value to change it.
AUSF
Version
Transmitter
Switch
Transmitter
Switch
Modifiable value. Click on the value to change it.
SENS
Sensor connection
G 1/2
NPT 1/2
Rc 1/2
G 1/2
NPT 1/2
Rc 1/2
Modifiable value. Click on the value to change it.
DB
Pressure range
0 - 1
0 - 2
0 - 5
0 - 10
0 - 20
0 - 50
0 - 1
0 - 2
0 - 5
0 - 10
0 - 20
0 - 50
bar
bar
Modifiable value. Click on the value to change it.
DMAX
Pressure max.
2
4
10
20
40
100
2
4
10
20
40
100
bar
bar
Modifiable value. Click on the value to change it.
BERST
Bursting pressure
4
7
12
25
50
120
4
7
12
25
50
120
bar
bar
Modifiable value. Click on the value to change it.
SPFR
Voltage supply
12 - 30 V DC
Selection done. Only one value left to choose
AUSG
Output signal
4-20 mA + 2 NPN or 2 PNP
4-20 mA
NPN / PNP
Relays
4-20 mA + 2 NPN or 2 PNP
4-20 mA
NPN / PNP
Relays
Modifiable value. Click on the value to change it.
EA
Electrical connection
Swivel 5-pin M12 male fixed connector
Female cable plug Type 2508
Swivel 5-pin M12 male fixed connector + Female cable plug Type 2508
Swivel 5-pin M12 male fixed connector
Female cable plug Type 2508
Swivel 5-pin M12 male fixed connector + Female cable plug Type 2508
Modifiable value. Click on the value to change it.
CNSMASSEXACT
Weight
0.216
0.300
0.350
0.293
0.400
0.356
0.287
0.330
0.325
0.430
0.395
0.280
0.320
0.340
0.276
0.285
0.380
0.385
0.318
0.216
0.300
0.350
0.293
0.400
0.356
0.287
0.330
0.325
0.430
0.395
0.280
0.320
0.340
0.276
0.285
0.380
0.385
0.318
kg
kg
Modifiable value. Click on the value to change it.
Related Equipment
Embedded Generation
Accept licence agreement
CAD download
2D
3D
3D Studio MAX (3D)
Allplan 2008 (2D)
Allplan 2008 (3D)
ASCON C3D (3D)
AutoCAD >=V14 (3D)
Aveva PDMS / Marine (3D)
BeckerCAD (3D)
BMP (2D View) (2D)
BMP (3D View) (2D)
Caddy++ SAT-V4.2 (3D)
Catia (Macro)>=V5 (3D)
Catia >=V5 (3D)
Catia IUA V4 (2D)
Catia IUA V4 (3D)
CoCreate Modeling >=2007 (3D)
COLLADA (3D)
Creo Elements/Direct Modeling >=17.0 (3D)
Creo Elements/Pro 5.0 (3D)
Creo Parametric 1.0 (3D)
Creo Parametric 2.0 (3D)
Creo Parametric 3 (3D)
Creo Parametric 4 (3D)
DWF ASCII 5.5 (2D)
DWF Binary 5.5 (2D)
DWF Compressed 5.5 (2D)
DWF DWF V6, ASCII (2D)
DWF V6, UNCOMPRESSED BINARY (2D)
DWG AUTOCAD VERSION 2004 - 2006 (2D)
DWG AUTOCAD VERSION 2004 - 2006 (3D)
DWG AUTOCAD VERSION 2007 - 2009 (2D)
DWG AUTOCAD VERSION 2007 - 2009 (3D)
DWG AUTOCAD VERSION 2010 - 2012 (2D)
DWG AUTOCAD VERSION 2010 - 2012 (3D)
DWG AUTOCAD VERSION 2013 (2D)
DWG AUTOCAD VERSION 2013 (3D)
DXF AUTOCAD VERSION 2004 - 2006 (2D)
DXF AUTOCAD VERSION 2004 - 2006 (3D)
DXF AUTOCAD VERSION 2007 - 2009 (2D)
DXF AUTOCAD VERSION 2007 - 2009 (3D)
DXF AUTOCAD VERSION 2010 - 2012 (2D)
DXF AUTOCAD VERSION 2010 - 2012 (3D)
DXF AUTOCAD VERSION 2013 (2D)
DXF AUTOCAD VERSION 2013 (3D)
HP ME 10 >=V9 (2D)
HPGL V2 (2D)
IFC2x mesh (3D)
IGES (3D)
Inventor 2011 (3D)
Inventor 2012 (3D)
Inventor 2013 (3D)
Inventor 2014 (3D)
Inventor 2015 (3D)
Inventor 2016 (3D)
Inventor 2017 (3D)
Inventor 2018 (3D)
JPEG (2D View) (2D)
JPEG (3D View) (2D)
JT (3D)
KOMPAS (3D)
Mechanical Desktop >=V5 (3D)
Medusa >=2000i (2D)
MegaCAD SAT-V2.0 (3D)
Metafile 2D (PS2) V2 (2D)
Metafile 2D V1 (2D)
Metafile 3D (PS3) V2 (3D)
MI >=V8 (2D)
Microstation (3D) (3D)
Microstation (DGN) >=V8 (2D)
NX 10 (3D)
NX 11 (3D)
NX 12 (3D)
NX 7 (3D)
NX 7.5 (3D)
NX 8 (3D)
NX 8.5 (3D)
NX 9 (3D)
OBJ (WaveFront) (3D)
One Space Modeling >=2007 (3D)
Parasolid Binary V15 (3D)
Parasolid Text V15 (3D)
PARTjava (3D)
PDF 3D 7.01 (3D)
PDF Datasheet (2D)
PRO-Desktop (3D)
Pro/ENGINEER Wildfire 5.0 (3D)
SAT 7.0 (3D)
Solid Edge ST10 (3D)
Solid Edge ST2 (3D)
Solid Edge ST3 (3D)
Solid Edge ST4 (3D)
Solid Edge ST5 (3D)
Solid Edge ST6 (3D)
Solid Edge ST7 (3D)
Solid Edge ST8 (3D)
Solid Edge ST9 (3D)
SolidWorks (Macro) >=2001+ (3D)
SolidWorks >=2006 (3D)
STEP AP203 (3D)
STEP AP214 (3D)
STL (3D)
SVG (2D)
TIFF (2D View) (2D)
Tribon M3 (3D)
Trimble Sketchup (3D)
VisiCad (3D)
VRML >=V1.0 (3D)
VX (Varimetrix) >=V5.0 (2D)
VX (Varimetrix) >=V5.0 (3D)
Please select a CAD format
Not more than 3 formats selectable
Start Download
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
CAD by email
2D
3D
3D Studio MAX (3D)
Allplan 2008 (2D)
Allplan 2008 (3D)
ASCON C3D (3D)
AutoCAD >=V14 (3D)
Aveva PDMS / Marine (3D)
BeckerCAD (3D)
BMP (2D View) (2D)
BMP (3D View) (2D)
Caddy++ SAT-V4.2 (3D)
Catia (Macro)>=V5 (3D)
Catia >=V5 (3D)
Catia IUA V4 (2D)
Catia IUA V4 (3D)
CoCreate Modeling >=2007 (3D)
COLLADA (3D)
Creo Elements/Direct Modeling >=17.0 (3D)
Creo Elements/Pro 5.0 (3D)
Creo Parametric 1.0 (3D)
Creo Parametric 2.0 (3D)
Creo Parametric 3 (3D)
Creo Parametric 4 (3D)
DWF ASCII 5.5 (2D)
DWF Binary 5.5 (2D)
DWF Compressed 5.5 (2D)
DWF DWF V6, ASCII (2D)
DWF V6, UNCOMPRESSED BINARY (2D)
DWG AUTOCAD VERSION 2004 - 2006 (2D)
DWG AUTOCAD VERSION 2004 - 2006 (3D)
DWG AUTOCAD VERSION 2007 - 2009 (2D)
DWG AUTOCAD VERSION 2007 - 2009 (3D)
DWG AUTOCAD VERSION 2010 - 2012 (2D)
DWG AUTOCAD VERSION 2010 - 2012 (3D)
DWG AUTOCAD VERSION 2013 (2D)
DWG AUTOCAD VERSION 2013 (3D)
DXF AUTOCAD VERSION 2004 - 2006 (2D)
DXF AUTOCAD VERSION 2004 - 2006 (3D)
DXF AUTOCAD VERSION 2007 - 2009 (2D)
DXF AUTOCAD VERSION 2007 - 2009 (3D)
DXF AUTOCAD VERSION 2010 - 2012 (2D)
DXF AUTOCAD VERSION 2010 - 2012 (3D)
DXF AUTOCAD VERSION 2013 (2D)
DXF AUTOCAD VERSION 2013 (3D)
HP ME 10 >=V9 (2D)
HPGL V2 (2D)
IFC2x mesh (3D)
IGES (3D)
Inventor 2011 (3D)
Inventor 2012 (3D)
Inventor 2013 (3D)
Inventor 2014 (3D)
Inventor 2015 (3D)
Inventor 2016 (3D)
Inventor 2017 (3D)
Inventor 2018 (3D)
JPEG (2D View) (2D)
JPEG (3D View) (2D)
JT (3D)
KOMPAS (3D)
Mechanical Desktop >=V5 (3D)
Medusa >=2000i (2D)
MegaCAD SAT-V2.0 (3D)
Metafile 2D (PS2) V2 (2D)
Metafile 2D V1 (2D)
Metafile 3D (PS3) V2 (3D)
MI >=V8 (2D)
Microstation (3D) (3D)
Microstation (DGN) >=V8 (2D)
NX 10 (3D)
NX 11 (3D)
NX 12 (3D)
NX 7 (3D)
NX 7.5 (3D)
NX 8 (3D)
NX 8.5 (3D)
NX 9 (3D)
OBJ (WaveFront) (3D)
One Space Modeling >=2007 (3D)
Parasolid Binary V15 (3D)
Parasolid Text V15 (3D)
PARTjava (3D)
PDF 3D 7.01 (3D)
PDF Datasheet (2D)
PRO-Desktop (3D)
Pro/ENGINEER Wildfire 5.0 (3D)
SAT 7.0 (3D)
Solid Edge ST10 (3D)
Solid Edge ST2 (3D)
Solid Edge ST3 (3D)
Solid Edge ST4 (3D)
Solid Edge ST5 (3D)
Solid Edge ST6 (3D)
Solid Edge ST7 (3D)
Solid Edge ST8 (3D)
Solid Edge ST9 (3D)
SolidWorks (Macro) >=2001+ (3D)
SolidWorks >=2006 (3D)
STEP AP203 (3D)
STEP AP214 (3D)
STL (3D)
SVG (2D)
TIFF (2D View) (2D)
Tribon M3 (3D)
Trimble Sketchup (3D)
VisiCad (3D)
VRML >=V1.0 (3D)
VX (Varimetrix) >=V5.0 (2D)
VX (Varimetrix) >=V5.0 (3D)
Please select a CAD format
Not more than 3 formats selectable
Send Email
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
Direct integration
2D
3D
PART2cad CATIA (3D)
PART2cad Creo Elements/Direct Modeling (CoCreate Modelling) (3D)
PART2cad Creo Parametric (Pro/ENGINEER Wildfire) (3D)
PART2cad Inventor (3D)
PART2cad Solid Edge (3D)
PART2cad SolidWorks (3D)
PART2cad Unigraphics NX (3D)
Please select a CAD format
Not more than 3 formats selectable
Start Integration
?
PDF datasheet
Show cost saving
Code