User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Available products: 14
8400-436504-Screw-in temperature sensor/switch with display
HELP_VARIABLE
BUNR
Ident number
  • 436501
  • 436503
  • 444696
  • 436507
  • 436509
  • 444698
  • 436504
  • 436506
  • 444697
  • 550053
  • 550055
  • 550054
  • 550056
  • 448862
Modifiable value. Click on the value to change it.
AUSF
Version
  • Standard, compact
  • Extended, compact
  • Wall-mounted
Modifiable value. Click on the value to change it.
SENS
Sensor element
  • 29,5mm - 4mm
  • 100mm - 6mm
  • 200mm - 6mm
  • -
Modifiable value. Click on the value to change it.
SPFR
Supply voltage
12-30 V DC
Selection done. Only one value left to choose
LTA
Screw-in thread
  • G 1/2
  • NPT 1/2
  • Rc 1/2
  • -
Modifiable value. Click on the value to change it.
AUFB
connection
  • 5-pin swivel M12 plug
  • 5-pin swivel M12 plug and cable plug EN 175301-803
  • 8-pin M12 plug and cable plug EN 175301-803
  • 5-pin swivel M12 male and 4-pin M12 female
Modifiable value. Click on the value to change it.
CNSMASSEXACT
Weight
  • 0.280
  • 0.330
  • 0.360
  • 0.300
  • 0.350
  • 0.343
  • 0.540
  • 0.400
  • 0.200
kg
Modifiable value. Click on the value to change it.
Related Equipment
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?

Show cost saving
Code