OK
User Profile Desktop
Supplier Catalog Browsing
QA Seal Information
Catalog:
Buerkert
Created at:
02.09.2014
Special features of the catalog:
-
Central management with the CADENAS quality tool PARTproject QA
-
Electronic test run was passed (CAD compatibility assured)
-
Only clear nomenclature -> ERP-compatibility assured
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(buerkert/produkteaz/bbs-05/bbs-05.prj)({NB=BBS-05-auf AnfrageBBS-05-AA.L100.L00.35.0Steril Orbital Quick Connect},{BUNR=auf Anfrage},{BBSNR=BBS-05-AA.L100.L00.35.0},{NORM=SMS},{GR=DN100},{D=0.00},{DA=0.000},{DI=0.000},{L=0.000},{DWST=EPDM},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{A8=0.000},{B1=0.000},{B2=0.000},{C1=0.000},{C2=0.000},{C3=0.000},{NV=1},{CNSMASSEXACT=-1000000015047466219876688855040.000})
Available products: 90
BBS-05-auf Anfrage-BBS-05-AA.L100.L00.35.0-Sterile orbital Quick Connect
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
730648
730650
730658
730660
730679
730683
730693
730695
730703
730707
730712
730714
730722
730724
730730
730732
730738
730740
730748
on request
730666
730668
730541
730545
730547
730549
730551
730553
730555
730557
730559
730563
730567
730570
730574
730576
730578
743032
743033
730584
730586
730592
730594
730600
730602
730607
730609
730615
730617
730623
730625
730631
730633
730639
730641
730753
730755
730757
730759
730765
730767
730781
730783
730789
730791
730799
730800
730806
730808
730814
730816
730822
730824
730830
730832
730838
730840
730773
730775
730648
730650
730658
730660
730679
730683
730693
730695
730703
730707
730712
730714
730722
730724
730730
730732
730738
730740
730748
on request
730666
730668
730541
730545
730547
730549
730551
730553
730555
730557
730559
730563
730567
730570
730574
730576
730578
743032
743033
730584
730586
730592
730594
730600
730602
730607
730609
730615
730617
730623
730625
730631
730633
730639
730641
730753
730755
730757
730759
730765
730767
730781
730783
730789
730791
730799
730800
730806
730808
730814
730816
730822
730824
730830
730832
730838
730840
730773
730775
Modifiable value. Click on the value to change it.
BBSNR
BBS-ITEM-No.
BBS-05-AA-U08.U00.35.0
BBS-05-AA-U08.U00.35.3
BBS-05-AA-U10.U00.35.0
BBS-05-AA-U10.U00.35.3
BBS-05-AA-U15.U00.35.0
BBS-05-AA-U15.U00.35.3
BBS-05-AA-U20.U00.35.0
BBS-05-AA-U20.U00.35.3
BBS-05-AA-U25.U00.35.0
BBS-05-AA-U25.U00.35.3
BBS-05-AA-U32.U00.35.0
BBS-05-AA-U32.U00.35.3
BBS-05-AA-U40.U00.35.0
BBS-05-AA-U40.U00.35.3
BBS-05-AA-U50.U00.35.0
BBS-05-AA-U50.U00.35.3
BBS-05-AA-U65.U00.35.0
BBS-05-AA-U65.U00.35.3
BBS-05-AA-U80.U00.35.0
BBS-05-AA-U80.U00.35.3
BBS-05-AA-U100.U00.35.0
BBS-05-AA-U100.U00.35.3
BBS-05-AA.L06.L00.35.0
BBS-05-AA.L06.L00.35.3
BBS-05-AA.L08.L00.35.0
BBS-05-AA.L08.L00.35.3
BBS-05-AA.L10.L00.35.0
BBS-05-AA.L10.L00.35.3
BBS-05-AA.L15.L00.35.0
BBS-05-AA.L15.L00.35.3
BBS-05-AA.L20.L00.35.0
BBS-05-AA.L20.L00.35.3
BBS-05-AA.L25.L00.35.0
BBS-05-AA.L25.L00.35.3
BBS-05-AA.L32.L00.35.0
BBS-05-AA.L32.L00.35.3
BBS-05-AA.L40.L00.35.0
BBS-05-AA.L40.L00.35.3
BBS-05-AA.L50.L00.35.0
BBS-05-AA.L50.L00.35.3
BBS-05-AA.L65.L00.35.0
BBS-05-AA.L65.L00.35.3
BBS-05-AA.L80.L00.35.0
BBS-05-AA.L80.L00.35.3
BBS-05-AA.L100.L00.35.0
BBS-05-AA.L100.L00.35.3
BBS-05-AA.Q02.Q00.35.0
BBS-05-AA.Q02.Q00.35.3
BBS-05-AA.Q03.Q00.35.0
BBS-05-AA.Q03.Q00.35.3
BBS-05-AA.Q05.Q00.35.0
BBS-05-AA.Q05.Q00.35.3
BBS-05-AA.Q07.Q00.35.0
BBS-05-AA.Q07.Q00.35.3
BBS-05-AA.Q10.Q00.35.0
BBS-05-AA.Q10.Q00.35.3
BBS-05-AA.Q15.Q00.35.0
BBS-05-AA.Q15.Q00.35.3
BBS-05-AA.Q20.Q00.35.0
BBS-05-AA.Q20.Q00.35.3
BBS-05-AA.Q25.Q00.35.0
BBS-05-AA.Q25.Q00.35.3
BBS-05-AA.Q30.Q00.35.0
BBS-05-AA.Q30.Q00.35.3
BBS-05-AA.Q40.Q00.35.0
BBS-05-AA.Q40.Q00.35.3
BBS-05-AA.X06.X00.35.0
BBS-05-AA.X06.X00.35.3
BBS-05-AA.X08.X00.35.0
BBS-05-AA.X08.X00.35.3
BBS-05-AA.X10.X00.35.0
BBS-05-AA.X10.X00.35.3
BBS-05-AA.X15.X00.35.0
BBS-05-AA.X15.X00.35.3
BBS-05-AA.X20.X00.35.0
BBS-05-AA.X20.X00.35.3
BBS-05-AA.X25.X00.35.0
BBS-05-AA.X25.X00.35.3
BBS-05-AA.X32.X00.35.0
BBS-05-AA.X32.X00.35.3
BBS-05-AA.X40.X00.35.0
BBS-05-AA.X40.X00.35.3
BBS-05-AA.X50.X00.35.0
BBS-05-AA.X50.X00.35.3
BBS-05-AA.X65.X00.35.0
BBS-05-AA.X65.X00.35.3
BBS-05-AA.X80.X00.35.0
BBS-05-AA.X80.X00.35.3
BBS-05-AA.X100.X00.35.0
BBS-05-AA.X100.X00.35.3
BBS-05-AA-U08.U00.35.0
BBS-05-AA-U08.U00.35.3
BBS-05-AA-U10.U00.35.0
BBS-05-AA-U10.U00.35.3
BBS-05-AA-U15.U00.35.0
BBS-05-AA-U15.U00.35.3
BBS-05-AA-U20.U00.35.0
BBS-05-AA-U20.U00.35.3
BBS-05-AA-U25.U00.35.0
BBS-05-AA-U25.U00.35.3
BBS-05-AA-U32.U00.35.0
BBS-05-AA-U32.U00.35.3
BBS-05-AA-U40.U00.35.0
BBS-05-AA-U40.U00.35.3
BBS-05-AA-U50.U00.35.0
BBS-05-AA-U50.U00.35.3
BBS-05-AA-U65.U00.35.0
BBS-05-AA-U65.U00.35.3
BBS-05-AA-U80.U00.35.0
BBS-05-AA-U80.U00.35.3
BBS-05-AA-U100.U00.35.0
BBS-05-AA-U100.U00.35.3
BBS-05-AA.L06.L00.35.0
BBS-05-AA.L06.L00.35.3
BBS-05-AA.L08.L00.35.0
BBS-05-AA.L08.L00.35.3
BBS-05-AA.L10.L00.35.0
BBS-05-AA.L10.L00.35.3
BBS-05-AA.L15.L00.35.0
BBS-05-AA.L15.L00.35.3
BBS-05-AA.L20.L00.35.0
BBS-05-AA.L20.L00.35.3
BBS-05-AA.L25.L00.35.0
BBS-05-AA.L25.L00.35.3
BBS-05-AA.L32.L00.35.0
BBS-05-AA.L32.L00.35.3
BBS-05-AA.L40.L00.35.0
BBS-05-AA.L40.L00.35.3
BBS-05-AA.L50.L00.35.0
BBS-05-AA.L50.L00.35.3
BBS-05-AA.L65.L00.35.0
BBS-05-AA.L65.L00.35.3
BBS-05-AA.L80.L00.35.0
BBS-05-AA.L80.L00.35.3
BBS-05-AA.L100.L00.35.0
BBS-05-AA.L100.L00.35.3
BBS-05-AA.Q02.Q00.35.0
BBS-05-AA.Q02.Q00.35.3
BBS-05-AA.Q03.Q00.35.0
BBS-05-AA.Q03.Q00.35.3
BBS-05-AA.Q05.Q00.35.0
BBS-05-AA.Q05.Q00.35.3
BBS-05-AA.Q07.Q00.35.0
BBS-05-AA.Q07.Q00.35.3
BBS-05-AA.Q10.Q00.35.0
BBS-05-AA.Q10.Q00.35.3
BBS-05-AA.Q15.Q00.35.0
BBS-05-AA.Q15.Q00.35.3
BBS-05-AA.Q20.Q00.35.0
BBS-05-AA.Q20.Q00.35.3
BBS-05-AA.Q25.Q00.35.0
BBS-05-AA.Q25.Q00.35.3
BBS-05-AA.Q30.Q00.35.0
BBS-05-AA.Q30.Q00.35.3
BBS-05-AA.Q40.Q00.35.0
BBS-05-AA.Q40.Q00.35.3
BBS-05-AA.X06.X00.35.0
BBS-05-AA.X06.X00.35.3
BBS-05-AA.X08.X00.35.0
BBS-05-AA.X08.X00.35.3
BBS-05-AA.X10.X00.35.0
BBS-05-AA.X10.X00.35.3
BBS-05-AA.X15.X00.35.0
BBS-05-AA.X15.X00.35.3
BBS-05-AA.X20.X00.35.0
BBS-05-AA.X20.X00.35.3
BBS-05-AA.X25.X00.35.0
BBS-05-AA.X25.X00.35.3
BBS-05-AA.X32.X00.35.0
BBS-05-AA.X32.X00.35.3
BBS-05-AA.X40.X00.35.0
BBS-05-AA.X40.X00.35.3
BBS-05-AA.X50.X00.35.0
BBS-05-AA.X50.X00.35.3
BBS-05-AA.X65.X00.35.0
BBS-05-AA.X65.X00.35.3
BBS-05-AA.X80.X00.35.0
BBS-05-AA.X80.X00.35.3
BBS-05-AA.X100.X00.35.0
BBS-05-AA.X100.X00.35.3
Modifiable value. Click on the value to change it.
NORM
ISO
SMS
BS-OD
DIN
ISO
SMS
BS-OD
DIN
Modifiable value. Click on the value to change it.
GR
size
DN08
DN10
DN15
DN20
DN25
DN32
DN40
DN50
DN65
DN80
DN100
DN06
DN1/4"
DN3/8"
DN1/2"
DN3/4"
DN1"
DN1 1/2"
DN2"
DN2" 1/2"
DN3"
DN4"
DN08
DN10
DN15
DN20
DN25
DN32
DN40
DN50
DN65
DN80
DN100
DN06
DN1/4"
DN3/8"
DN1/2"
DN3/4"
DN1"
DN1 1/2"
DN2"
DN2" 1/2"
DN3"
DN4"
Modifiable value. Click on the value to change it.
D
25.00
50.50
64.00
77.50
91.00
106.00
144.50
0.00
119.00
34.00
130.00
25.00
50.50
64.00
77.50
91.00
106.00
144.50
0.00
119.00
34.00
130.00
mm
mm
Modifiable value. Click on the value to change it.
DA
13.500
17.200
21.300
26.900
33.700
42.400
48.300
60.300
76.100
88.900
114.300
8.000
10.000
12.000
18.000
23.000
25.000
32.000
38.000
51.000
63.500
0.000
6.350
9.530
12.700
19.050
25.400
38.100
50.800
76.200
101.600
19.000
29.000
35.000
41.000
53.000
70.000
85.000
104.000
13.500
17.200
21.300
26.900
33.700
42.400
48.300
60.300
76.100
88.900
114.300
8.000
10.000
12.000
18.000
23.000
25.000
32.000
38.000
51.000
63.500
0.000
6.350
9.530
12.700
19.050
25.400
38.100
50.800
76.200
101.600
19.000
29.000
35.000
41.000
53.000
70.000
85.000
104.000
mm
mm
Modifiable value. Click on the value to change it.
DI
10.300
14.000
18.100
23.700
29.700
38.400
44.300
56.300
72.100
84.300
109.700
6.000
8.000
10.000
16.000
20.000
22.600
29.600
35.600
48.600
60.300
72.900
0.000
4.570
7.750
9.400
15.750
22.100
34.800
47.500
60.200
97.380
26.000
32.000
38.000
50.000
66.000
81.000
100.000
10.300
14.000
18.100
23.700
29.700
38.400
44.300
56.300
72.100
84.300
109.700
6.000
8.000
10.000
16.000
20.000
22.600
29.600
35.600
48.600
60.300
72.900
0.000
4.570
7.750
9.400
15.750
22.100
34.800
47.500
60.200
97.380
26.000
32.000
38.000
50.000
66.000
81.000
100.000
mm
mm
Modifiable value. Click on the value to change it.
L
length
54.000
60.000
0.000
54.000
60.000
0.000
mm
mm
Modifiable value. Click on the value to change it.
DWST
Seal material
EPDM
FEP
EPDM
FEP
Modifiable value. Click on the value to change it.
CNSMASSEXACT
Weight
0.210
0.200
0.440
0.430
0.420
0.418
0.410
0.400
0.575
0.540
0.500
0.620
0.680
0.730
0.550
0.000
0.001
0.190
0.370
0.460
0.690
0.210
0.200
0.440
0.430
0.420
0.418
0.410
0.400
0.575
0.540
0.500
0.620
0.680
0.730
0.550
0.000
0.001
0.190
0.370
0.460
0.690
kg
kg
Modifiable value. Click on the value to change it.
Related Equipment
Embedded Generation
Accept licence agreement
CAD download
2D
3D
3D Studio MAX (3D)
Allplan 2008 (2D)
Allplan 2008 (3D)
ASCON C3D (3D)
AutoCAD >=V14 (3D)
Aveva PDMS / Marine (3D)
BeckerCAD (3D)
BMP (2D View) (2D)
BMP (3D View) (2D)
Caddy++ SAT-V4.2 (3D)
Catia (Macro)>=V5 (3D)
Catia >=V5 (3D)
Catia IUA V4 (2D)
Catia IUA V4 (3D)
CoCreate Modeling >=2007 (3D)
COLLADA (3D)
Creo Elements/Direct Modeling >=17.0 (3D)
Creo Elements/Pro 5.0 (3D)
Creo Parametric 1.0 (3D)
Creo Parametric 2.0 (3D)
Creo Parametric 3 (3D)
Creo Parametric 4 (3D)
DWF ASCII 5.5 (2D)
DWF Binary 5.5 (2D)
DWF Compressed 5.5 (2D)
DWF DWF V6, ASCII (2D)
DWF V6, UNCOMPRESSED BINARY (2D)
DWG AUTOCAD VERSION 2004 - 2006 (2D)
DWG AUTOCAD VERSION 2004 - 2006 (3D)
DWG AUTOCAD VERSION 2007 - 2009 (2D)
DWG AUTOCAD VERSION 2007 - 2009 (3D)
DWG AUTOCAD VERSION 2010 - 2012 (2D)
DWG AUTOCAD VERSION 2010 - 2012 (3D)
DWG AUTOCAD VERSION 2013 (2D)
DWG AUTOCAD VERSION 2013 (3D)
DXF AUTOCAD VERSION 2004 - 2006 (2D)
DXF AUTOCAD VERSION 2004 - 2006 (3D)
DXF AUTOCAD VERSION 2007 - 2009 (2D)
DXF AUTOCAD VERSION 2007 - 2009 (3D)
DXF AUTOCAD VERSION 2010 - 2012 (2D)
DXF AUTOCAD VERSION 2010 - 2012 (3D)
DXF AUTOCAD VERSION 2013 (2D)
DXF AUTOCAD VERSION 2013 (3D)
HP ME 10 >=V9 (2D)
HPGL V2 (2D)
IFC2x mesh (3D)
IGES (3D)
Inventor 2011 (3D)
Inventor 2012 (3D)
Inventor 2013 (3D)
Inventor 2014 (3D)
Inventor 2015 (3D)
Inventor 2016 (3D)
Inventor 2017 (3D)
Inventor 2018 (3D)
JPEG (2D View) (2D)
JPEG (3D View) (2D)
JT (3D)
KOMPAS (3D)
Mechanical Desktop >=V5 (3D)
Medusa >=2000i (2D)
MegaCAD SAT-V2.0 (3D)
Metafile 2D (PS2) V2 (2D)
Metafile 2D V1 (2D)
Metafile 3D (PS3) V2 (3D)
MI >=V8 (2D)
Microstation (3D) (3D)
Microstation (DGN) >=V8 (2D)
NX 10 (3D)
NX 11 (3D)
NX 12 (3D)
NX 7 (3D)
NX 7.5 (3D)
NX 8 (3D)
NX 8.5 (3D)
NX 9 (3D)
OBJ (WaveFront) (3D)
One Space Modeling >=2007 (3D)
Parasolid Binary V15 (3D)
Parasolid Text V15 (3D)
PARTjava (3D)
PDF 3D 7.01 (3D)
PDF Datasheet (2D)
PRO-Desktop (3D)
Pro/ENGINEER Wildfire 5.0 (3D)
SAT 7.0 (3D)
Solid Edge ST10 (3D)
Solid Edge ST2 (3D)
Solid Edge ST3 (3D)
Solid Edge ST4 (3D)
Solid Edge ST5 (3D)
Solid Edge ST6 (3D)
Solid Edge ST7 (3D)
Solid Edge ST8 (3D)
Solid Edge ST9 (3D)
SolidWorks (Macro) >=2001+ (3D)
SolidWorks >=2006 (3D)
STEP AP203 (3D)
STEP AP214 (3D)
STL (3D)
SVG (2D)
TIFF (2D View) (2D)
Tribon M3 (3D)
Trimble Sketchup (3D)
VisiCad (3D)
VRML >=V1.0 (3D)
VX (Varimetrix) >=V5.0 (2D)
VX (Varimetrix) >=V5.0 (3D)
Please select a CAD format
Not more than 3 formats selectable
Start Download
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
CAD by email
2D
3D
3D Studio MAX (3D)
Allplan 2008 (2D)
Allplan 2008 (3D)
ASCON C3D (3D)
AutoCAD >=V14 (3D)
Aveva PDMS / Marine (3D)
BeckerCAD (3D)
BMP (2D View) (2D)
BMP (3D View) (2D)
Caddy++ SAT-V4.2 (3D)
Catia (Macro)>=V5 (3D)
Catia >=V5 (3D)
Catia IUA V4 (2D)
Catia IUA V4 (3D)
CoCreate Modeling >=2007 (3D)
COLLADA (3D)
Creo Elements/Direct Modeling >=17.0 (3D)
Creo Elements/Pro 5.0 (3D)
Creo Parametric 1.0 (3D)
Creo Parametric 2.0 (3D)
Creo Parametric 3 (3D)
Creo Parametric 4 (3D)
DWF ASCII 5.5 (2D)
DWF Binary 5.5 (2D)
DWF Compressed 5.5 (2D)
DWF DWF V6, ASCII (2D)
DWF V6, UNCOMPRESSED BINARY (2D)
DWG AUTOCAD VERSION 2004 - 2006 (2D)
DWG AUTOCAD VERSION 2004 - 2006 (3D)
DWG AUTOCAD VERSION 2007 - 2009 (2D)
DWG AUTOCAD VERSION 2007 - 2009 (3D)
DWG AUTOCAD VERSION 2010 - 2012 (2D)
DWG AUTOCAD VERSION 2010 - 2012 (3D)
DWG AUTOCAD VERSION 2013 (2D)
DWG AUTOCAD VERSION 2013 (3D)
DXF AUTOCAD VERSION 2004 - 2006 (2D)
DXF AUTOCAD VERSION 2004 - 2006 (3D)
DXF AUTOCAD VERSION 2007 - 2009 (2D)
DXF AUTOCAD VERSION 2007 - 2009 (3D)
DXF AUTOCAD VERSION 2010 - 2012 (2D)
DXF AUTOCAD VERSION 2010 - 2012 (3D)
DXF AUTOCAD VERSION 2013 (2D)
DXF AUTOCAD VERSION 2013 (3D)
HP ME 10 >=V9 (2D)
HPGL V2 (2D)
IFC2x mesh (3D)
IGES (3D)
Inventor 2011 (3D)
Inventor 2012 (3D)
Inventor 2013 (3D)
Inventor 2014 (3D)
Inventor 2015 (3D)
Inventor 2016 (3D)
Inventor 2017 (3D)
Inventor 2018 (3D)
JPEG (2D View) (2D)
JPEG (3D View) (2D)
JT (3D)
KOMPAS (3D)
Mechanical Desktop >=V5 (3D)
Medusa >=2000i (2D)
MegaCAD SAT-V2.0 (3D)
Metafile 2D (PS2) V2 (2D)
Metafile 2D V1 (2D)
Metafile 3D (PS3) V2 (3D)
MI >=V8 (2D)
Microstation (3D) (3D)
Microstation (DGN) >=V8 (2D)
NX 10 (3D)
NX 11 (3D)
NX 12 (3D)
NX 7 (3D)
NX 7.5 (3D)
NX 8 (3D)
NX 8.5 (3D)
NX 9 (3D)
OBJ (WaveFront) (3D)
One Space Modeling >=2007 (3D)
Parasolid Binary V15 (3D)
Parasolid Text V15 (3D)
PARTjava (3D)
PDF 3D 7.01 (3D)
PDF Datasheet (2D)
PRO-Desktop (3D)
Pro/ENGINEER Wildfire 5.0 (3D)
SAT 7.0 (3D)
Solid Edge ST10 (3D)
Solid Edge ST2 (3D)
Solid Edge ST3 (3D)
Solid Edge ST4 (3D)
Solid Edge ST5 (3D)
Solid Edge ST6 (3D)
Solid Edge ST7 (3D)
Solid Edge ST8 (3D)
Solid Edge ST9 (3D)
SolidWorks (Macro) >=2001+ (3D)
SolidWorks >=2006 (3D)
STEP AP203 (3D)
STEP AP214 (3D)
STL (3D)
SVG (2D)
TIFF (2D View) (2D)
Tribon M3 (3D)
Trimble Sketchup (3D)
VisiCad (3D)
VRML >=V1.0 (3D)
VX (Varimetrix) >=V5.0 (2D)
VX (Varimetrix) >=V5.0 (3D)
Please select a CAD format
Not more than 3 formats selectable
Send Email
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
Direct integration
2D
3D
PART2cad CATIA (3D)
PART2cad Creo Elements/Direct Modeling (CoCreate Modelling) (3D)
PART2cad Creo Parametric (Pro/ENGINEER Wildfire) (3D)
PART2cad Inventor (3D)
PART2cad Solid Edge (3D)
PART2cad SolidWorks (3D)
PART2cad Unigraphics NX (3D)
Please select a CAD format
Not more than 3 formats selectable
Start Integration
?
PDF datasheet
Show cost saving
Code