您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
No related equipment available
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2301-din.prj},{NB=2301-DIN-DN25-SD44-130-070-0-8692},{PPATH=2301sblschweiss.prj},{DN=25},{D=29.0x1.5},{LTA=SD44},{L=130.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=8},{LTACF=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
2301-DIN-DN10-SD40-90-050...
10
13.0x1.5
SD40
050
2.7
2301-DIN-DN10-SD40-90-070...
10
13.0x1.5
SD40
070
2.7
2301-DIN-DN15-SD42-90-050...
15
19.0x1.5
SD42
050
4.3
2301-DIN-DN15-SD42-90-070...
15
19.0x1.5
SD42
070
4.3
2301-DIN-DN20-SD43-100-05...
20
23.0x1.5
SD43
050
7.1
2301-DIN-DN20-SD43-100-07...
20
23.0x1.5
SD43
070
7.1
2301-DIN-DN25-SD44-130-05...
25
29.0x1.5
SD44
050
12
2301-DIN-DN25-SD44-130-07...
25
29.0x1.5
SD44
070
12
2301-DIN-DN25-SD44-130-09...
25
29.0x1.5
SD44
090
12
2301-DIN-DN32-SD45-140-09...
32
35.0x1.5
SD45
090
13.4
2301-DIN-DN40-SD46-150-09...
40
41.0x1.5
SD46
090
17.5
2301-DIN-DN40-SD46-150-13...
40
41.0x1.5
SD46
130
23.8
2301-DIN-DN50-SD47-175-09...
50
53.0x1.5
SD47
090
28
2301-DIN-DN50-SD47-175-13...
50
53.0x1.5
SD47
130
37
2301-DIN-DN65-SD48-210-13...
65
70.0x2.0
SD48
130
65
2301-DIN-DN80-SD49-230-13...
80
85.0x2.0
SD49
130
100
2301-DIN-DN100-SD50-260-1...
100
104.0x2.0
SD50
130
140
Preview - Generation
預覽
3D
2D
Code