您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
3363 - Mountingholder
Buerkert
14.01.2020
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/elektromotorisch/3323.prj},{NB=3323-300044-Elektromotorisches Prozessventil - 2/2-Wege-Membran Regelventil el.-mot.},{BUNR=300044},{PPATH=../3363/3363sblvg.prj},{DN=25},{D=33.7x2.0},{LTA=SA44},{L=129.00},{EFUK=G},{EAN=MP},{BED=G},{KOMM=G},{GV=1},{KV=12,5},{CNSMASSEXACT=4.823}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Orifice size
[mm]
D
Port connection
[mm]
LTA
Port connection
[mm]
L
overall length
[mm]
EFUK
Function
[mm]
EAN
electr. connection
[mm]
BED
Operating
[mm]
KOMM
communication
[mm]
KV
KV value
[mm]
CNSMASSEXACT
Weight
[kg]
3323-314445-Electromotive...
314445
8
12.7x1.65
SA92
89.00
G
KD
I
G
0,7
4.383
3323-314022-Electromotive...
314022
15
19.05x1.65
SA93
117.00
G
KD
I
G
3,1
3.970
3323-314177-Electromotive...
314177
15
19.05x1.65
SA93
117.00
G
KD
I
G
3,1
3.970
3323-312072-Electromotive...
312072
20
25.4x1.65
SODF
127.00
G
KD
I
G
8.4
4.833
3323-309320-Electromotive...
309320
25
32
KM27
166.00
G
MP
I
G
11
4.725
3323-311723-Electromotive...
311723
25
32
KM27
166.00
G
KD
I
G
11
4.385
3323-296700-Electromotive...
296700
25
33.7x2.0
SA44
129.00
G
MP
I
G
12,5
0.001
3323-300044-Electromotive...
300044
25
33.7x2.0
SA44
129.00
G
MP
G
G
12,5
4.823
3323-306844-Electromotive...
306844
25
25.0x1.2
SA60
129.00
G
KD
I
G
16
4.879
3323-316724-Electromotive...
316724
25
29.0x1.5
SD44
129.00
G
KD
I
G
20
4.875
3323-316726-Electromotive...
316726
25
29.0x1.5
SD44
129.00
G
KD
I
G
20
4.875
3323-307273-Electromotive...
307273
25
50.5x29.0x1.5
TD44
129.00
G
KD
I
G
20
4.909
3323-301048-Electromotive...
301048
25
50,0x25,4x1,65
TG04
114.00
G
MP
I
G
15,5
2.400
3323-296714-Electromotive...
296714
40
41.0x1.5
SD46
161.00
G
KD
I
G
40
0.001
3323-303309-Electromotive...
303309
40
53.0x1.5
SD47
192.00
G
KD
I
G
40
4.927
3323-307746-Electromotive...
307746
40
38.1x1.65
SODH
140.00
G
KD
I
G
37
6.375
3323-313538-Electromotive...
313538
40
50.5x38.1x1.65
TG05
140.00
G
MP
I
G
37
6.291
Preview - Generation
預覽
3D
2D
Code