사용 가능한 관련 장비가 없습니다.
CAD모델 선택
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6126.prj},{NB=6126-139158-2/2- oder 3/2-Wege-Wippen-Magnetventil fuer Analysentechnik},{BUNR=139158},{WW=T},{LTA=Bürkert-Flanschanschluss},{NW=0.8},{WKST=PPS},{EAN=Steckerfahne seitlich},{EANV=S},{SP=12},{FR=DC},{CNSMASSEXACT=0.058}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
[mm]
NW
Orifice size
[mm]
WKST
Body material
ⁿ/ₐ
EAN
Electrical connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
CNSMASSEXACT
Weight
[kg]
6126-139151-16mm miniatur...
139151
A
Sub-base
0.8
PPS
Spade connectors sideward...
12
DC
0.061
6126-139088-16mm miniatur...
139088
A
Sub-base
0.8
PPS
Spade connectors sideward...
24
DC
0.058
6126-139236-16mm miniatur...
139236
A
Sub-base
0.8
PPS
Rectangular plug
24
DC
0.060
6126-139152-16mm miniatur...
139152
A
Sub-base
0.8
PPS
Spade connectors on top
110-120
UC
0.067
6126-139153-16mm miniatur...
139153
A
Sub-base
0.8
PPS
Spade connectors on top
230-240
UC
0.067
6126-139154-16mm miniatur...
139154
A
Sub-base
0.8
PPS
Spade connectors sideward...
12
DC
0.058
6126-139155-16mm miniatur...
139155
A
Sub-base
0.8
PPS
Spade connectors sideward...
24
DC
0.058
6126-139158-16mm miniatur...
139158
T
Sub-base
0.8
PPS
Spade connectors sideward...
12
DC
0.058
6126-139159-16mm miniatur...
139159
T
Sub-base
0.8
PPS
Spade connectors sideward...
24
DC
0.058
6126-139237-16mm miniatur...
139237
T
Sub-base
0.8
PPS
Rectangular plug
24
DC
0.058
6126-139160-16mm miniatur...
139160
T
Sub-base
0.8
PPS
Spade connectors on top
110-120
UC
0.060
6126-139161-16mm miniatur...
139161
T
Sub-base
0.8
PPS
Spade connectors on top
230-240
UC
0.059
6126-139162-16mm miniatur...
139162
T
Sub-base
0.8
PPS
Spade connectors sideward...
12
DC
0.058
6126-139163-16mm miniatur...
139163
T
Sub-base
0.8
PPS
Spade connectors sideward...
24
DC
0.058
6126-139164-16mm miniatur...
139164
T
Sub-base
0.8
PPS
Spade connectors on top
110-120
UC
0.060
6126-139165-16mm miniatur...
139165
T
Sub-base
0.8
PPS
Spade connectors on top
230-240
UC
0.059
6126-156207-16mm miniatur...
156207
A
Sub-base
1.2
PPS
lead 500mm
24
DC
0.063
미리보기 - 생성
프리뷰
3D
2D
암호