사용 가능한 관련 장비가 없습니다.
CAD모델 선택
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6712.prj},{NB=6712-273189-2/2-Wege schnellschaltendes Magnetventil mit Medientrennung},{BUNR=273189},{WW=A},{DN=0,8},{LA=Bürkert-Flansch},{PN=0-3},{DW=FKM},{GW=PPS},{ELA=Litze},{EL=1},{SP=12},{FR=DC},{CNSMASSEXACT=0.012}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
[mm]
DN
Orifice size
[mm]
LA
Port connection
ⁿ/ₐ
PN
Pressure range
[bar]
DW
Sealing material
ⁿ/ₐ
GW
Body material
ⁿ/ₐ
ELA
Electrical connection
ⁿ/ₐ
EL
Electr. connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
CNSMASSEXACT
Weight
[kg]
6712-273226-2/2-way fast ...
273226
A
0,4
Bürkert-Flansch
0-3
EPDM
PPS
Stecker
2
12
DC
0.012
6712-273206-2/2-way fast ...
273206
A
0,4
Bürkert-Flansch
0-3
FFKM
PEEK
Litze
1
24
DC
0.016
6712-273232-2/2-way fast ...
273232
A
0,8
Bürkert-Flansch
0-3
EPDM
PPS
Stecker
2
12
DC
0.012
6712-273233-2/2-way fast ...
273233
A
0,8
Bürkert-Flansch
0-3
FKM
PPS
Stecker
2
12
DC
0.012
6712-273231-2/2-way fast ...
273231
A
0,8
Bürkert-Flansch
0-3
FFKM
PEEK
Stecker
2
12
DC
0.012
6712-273188-2/2-way fast ...
273188
A
0,8
Bürkert-Flansch
0-3
EPDM
PPS
Litze
1
12
DC
0.012
6712-273189-2/2-way fast ...
273189
A
0,8
Bürkert-Flansch
0-3
FKM
PPS
Litze
1
12
DC
0.012
6712-273187-2/2-way fast ...
273187
A
0,8
Bürkert-Flansch
0-3
FFKM
PEEK
Litze
1
12
DC
0.012
6712-273236-2/2-way fast ...
273236
A
0,8
Bürkert-Flansch
0-3
EPDM
PPS
Stecker
2
24
DC
0.012
6712-273237-2/2-way fast ...
273237
A
0,8
Bürkert-Flansch
0-3
FKM
PPS
Stecker
2
24
DC
0.012
6712-273235-2/2-way fast ...
273235
A
0,8
Bürkert-Flansch
0-3
FFKM
PEEK
Stecker
2
24
DC
0.012
6712-273190-2/2-way fast ...
273190
A
0,8
Bürkert-Flansch
0-3
EPDM
PPS
Litze
1
24
DC
0.012
6712-273191-2/2-way fast ...
273191
A
0,8
Bürkert-Flansch
0-3
FKM
PPS
Litze
1
24
DC
0.012
6712-267651-2/2-way fast ...
267651
A
0,8
Bürkert-Flansch
0-3
FFKM
PEEK
Litze
1
24
DC
0.012
미리보기 - 생성
프리뷰
3D
2D
암호