2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 1185...
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65...
Buerkert
08.12.2023
CAD모델 선택
{buerkert/produkteaz/2301/positionertopcontrol.prj},{NB=8692-307098-PositionerTopControl},{BUNR=307098},{VENTILTYP=27XX},{VARIANTE=Multipol},{ELAN=MP},{INI=-},{KOMM=L},{FAN=GW},{JG39=MIN},{ATEX=ja},{E2=nein},{CNSMASSEXACT=1.655},{ACTIVE=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
ⁿ/ₐ
INI
initiator
[mm]
KOMM
communication
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex version
[mm]
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8692-306913-PositionerTop...
306913
23XX
cable bushing
-
L
GW
no
nein
0.720
1
8692-307005-PositionerTop...
307005
23XX
cable bushing
-
L
GW
no
nein
0.750
1
8692-307012-PositionerTop...
307012
23XX
multi-pole
-
L
GW
no
nein
0.722
1
8692-307123-PositionerTop...
307123
23XX
multi-pole
-
L
GW
no
nein
0.720
1
8692-233348-PositionerTop...
233348
23XX
multi-pole
-
Y
GW
no
nein
0.690
1
8692-265168-PositionerTop...
265168
23XX
multi-pole
-
D
GW
no
nein
0.740
1
8692-306849-PositionerTop...
306849
23XX
multi-pole
-
I
GW
no
nein
0.690
1
8692-382801-PositionerTop...
382801
23XX
multi-pole
-
J
GW
no
nein
0.690
1
8692-306854-PositionerTop...
306854
23XX
multi-pole
-
J
GW
no
nein
0.690
1
8692-306859-PositionerTop...
306859
23XX
multi-pole
-
K
GW
no
nein
0.690
1
8692-306863-PositionerTop...
306863
23XX
multi-pole
-
G
GW
no
nein
0.690
1
8692-306905-PositionerTop...
306905
23XX
cable bushing
-
L
GW
no
nein
0.740
1
8692-307006-PositionerTop...
307006
23XX
cable bushing
-
L
GW
no
nein
0.690
1
8692-307124-PositionerTop...
307124
23XX
multi-pole
-
L
GW
no
nein
0.690
1
8692-307125-PositionerTop...
307125
23XX
multi-pole
-
L
GW
no
nein
0.690
1
8692-265172-PositionerTop...
265172
23XX
multi-pole
-
Y
GW
no
nein
0.690
1
8692-265173-PositionerTop...
265173
23XX
multi-pole
-
D
GW
no
nein
0.690
1
8692-306982-PositionerTop...
306982
23XX
cable bushing
-
L
GW
yes
nein
0.700
1
8692-306983-PositionerTop...
306983
23XX
cable bushing
-
L
GW
yes
nein
0.740
1
8692-307095-PositionerTop...
307095
23XX
multi-pole
-
L
GW
yes
nein
0.690
1
8692-307096-PositionerTop...
307096
23XX
multi-pole
-
L
GW
yes
nein
1.157
1
8692-265019-PositionerTop...
265019
23XX
multi-pole
-
Y
GW
yes
nein
0.690
1
8692-265017-PositionerTop...
265017
23XX
multi-pole
-
D
GW
yes
nein
0.690
1
8692-306847-PositionerTop...
306847
23XX
multi-pole
-
I
GW
yes
nein
0.690
1
8692-306851-PositionerTop...
306851
23XX
multi-pole
-
J
GW
yes
nein
0.690
1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
미리보기 - 생성
프리뷰
3D
2D
암호