您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 1185...
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65...
Buerkert
08.12.2023
8202 - pH or redox potential measurement device
Buerkert
08.12.2023
8400 - Screw-in temperature threshold detector/transmitter with display
Buerkert
08.12.2023
8045 - Insertion magnetic inductive flowmeter
Buerkert
08.12.2023
8619 - multiCELL - Multi-channel and multi-function transmitter/controller
Buerkert
08.12.2023
8228 - Inductive conductivity meter
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/2301/positionerprozessreglertopcontrol.prj},{NB=8693-242236-Positioner mit ProzessreglerTopControl},{BUNR=242236},{VENTILTYP=27XX},{VARIANTE=Multipol},{ELAN=MP},{INI=-},{ZUSF=F},{KOMM=0},{FAN=GW},{JG39=},{ATEX=nein},{E2=nein},{CNSMASSEXACT=0.690},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
ⁿ/ₐ
INI
initiator
[mm]
ZUSF
Fluidmengenregler
[mm]
KOMM
communication
[mm]
FAN
fluidic connection
[mm]
JG39
variable code
[mm]
ATEX
Atex-variant
ⁿ/ₐ
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8693-306936-Positioner wi...
306936
23XX
cable bushing
-
nein
L
GW
no
nein
0.690
1
8693-306965-Positioner wi...
306965
23XX
cable bushing
-
nein
L
GW
no
nein
0.740
1
8693-307082-Positioner wi...
307082
23XX
multi-pole
-
nein
L
GW
no
nein
0.730
1
8693-307105-Positioner wi...
307105
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-311800-Positioner wi...
311800
23XX
multi-pole
-
nein
Y
GW
1.0
no
nein
0.773
1
8693-265092-Positioner wi...
265092
23XX
multi-pole
-
nein
D
GW
no
nein
0.690
1
8693-306867-Positioner wi...
306867
23XX
multi-pole
-
nein
I
GW
no
nein
0.690
1
8693-306871-Positioner wi...
306871
23XX
multi-pole
-
nein
J
GW
no
nein
0.800
1
8693-306876-Positioner wi...
306876
23XX
multi-pole
-
nein
K
GW
no
nein
0.690
1
8693-306881-Positioner wi...
306881
23XX
multi-pole
-
nein
G
GW
no
nein
0.690
1
8693-306931-Positioner wi...
306931
23XX
cable bushing
-
nein
L
GW
no
nein
0.001
1
8693-306994-Positioner wi...
306994
23XX
cable bushing
-
nein
L
GW
no
nein
0.690
1
8693-307107-Positioner wi...
307107
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-307108-Positioner wi...
307108
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-311802-Positioner wi...
311802
23XX
multi-pole
-
nein
Y
GW
1.0
no
nein
0.690
1
8693-265104-Positioner wi...
265104
23XX
multi-pole
-
nein
D
GW
no
nein
0.690
1
8693-306990-Positioner wi...
306990
23XX
cable bushing
-
nein
L
GW
yes
nein
0.810
1
8693-306991-Positioner wi...
306991
23XX
cable bushing
-
nein
L
GW
yes
nein
1.642
1
8693-307103-Positioner wi...
307103
23XX
multi-pole
-
nein
L
GW
yes
nein
0.690
1
8693-307104-Positioner wi...
307104
23XX
multi-pole
-
nein
L
GW
yes
nein
0.720
1
8693-311801-Positioner wi...
311801
23XX
multi-pole
-
nein
Y
GW
1.0
yes
nein
0.776
1
8693-265094-Positioner wi...
265094
23XX
multi-pole
-
nein
D
GW
yes
nein
0.750
1
8693-306865-Positioner wi...
306865
23XX
multi-pole
-
nein
I
GW
yes
nein
1.667
1
8693-306869-Positioner wi...
306869
23XX
multi-pole
-
nein
J
GW
yes
nein
0.690
1
8693-306874-Positioner wi...
306874
23XX
multi-pole
-
nein
K
GW
yes
nein
0.690
1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code