您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
2100-DIN - 2/2-way Angle-Seat Valve with DIN
Buerkert
08.12.2023
2101-DIN - 2/2-way-Globe Valve with
Buerkert
08.12.2023
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65...
Buerkert
08.12.2023
CAD模型選擇
{buerkert/prozessundregelventile/absperr/pneumatischeansteuerung/steuerkopf50mm.prj},{NB=8695-00265068-Connector - M12-F001-M002-Z003(medium)},{BUNR=00265068},{VENTILTYP=20XX},{VARIANTE=Multipol},{ELAN=MP},{KOMM=0},{FAN=00},{ATEX=ja},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Rückmelder},{XAA593=-},{XAA932=CLASSIC - Antrieb},{XZA001=ATEX},{CNSMASSEXACT=0.320},{XAB508X=F001},{XAA593X=-},{XAA932X=M002},{XZA001X=Z003},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
XAA661
electric connection
ⁿ/ₐ
XAB508
Function
ⁿ/ₐ
XAA593
fluidic connection
ⁿ/ₐ
XAA932
mounting type
ⁿ/ₐ
XZA001
ATEX approval
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8695-00265067-Connector -...
00265067
Connector - M12
Sensor
Inner thread
ELEMENT - Drive
ATEX
0.305
8695-00234246-Connector -...
00234246
Connector - M12
Sensor
Inner thread
ELEMENT - Drive
-
0.310
8695-00248993-Connector -...
00248993
Connector - M12
Sensor
Hose connector
ELEMENT - Drive
-
0.600
8695-00265068-Connector -...
00265068
Connector - M12
Sensor
-
CLASSIC - Drive
ATEX
0.320
8695-00265938-Connector -...
00265938
Connector - M12
Sensor
-
CLASSIC - Drive
-
0.310
8695-00227442-Connector -...
00227442
Connector - M12
Control head
Inner thread
ELEMENT - Drive
-
0.310
8695-00265072-Connector -...
00265072
Connector - M12
Control head
Inner thread
CLASSIC - Drive
ATEX
0.500
8695-00238727-Connector -...
00238727
Connector - M12
Control head
Inner thread
CLASSIC - Drive
-
0.310
8695-00227443-Connector -...
00227443
Connector - M12
Control head
Hose connector
ELEMENT - Drive
-
0.001
Preview - Generation
預覽
3D
2D
Code