您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
相應設備
No related equipment available
CAD模型選擇
{buerkert/prozessundregelventile/automat/aufzu/8697.prj},{NB=8697-248829-Pneumatische Ansteuerung von Prozessventilen ELEMENT},{BUNR=248829},{VENTILTYP=20XX},{VARIANTE=Kabeldurchführung},{ELAN=KD},{FAN=GW},{GV=1},{AZ=3},{ATEX=nein},{ATEX1=MIN},{CNSMASSEXACT=0.300},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
[mm]
ELAN
electrical connection
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
ATEX1
Geometrie mit Drahtseil
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8697-248812-Pneumatic con...
248812
21XX
cable guide
KD
GW
nein
0.530
1
8697-248811-Pneumatic con...
248811
21XX
cable guide
KD
S6
nein
0.001
1
8697-248808-Pneumatic con...
248808
21XX
cable guide
KD
GW
nein
0.300
1
8697-248807-Pneumatic con...
248807
21XX
cable guide
KD
S6
nein
0.175
1
8697-248824-Pneumatic con...
248824
21XX
cable guide
KD
GW
nein
0.450
1
8697-248823-Pneumatic con...
248823
21XX
cable guide
KD
S6
nein
0.300
1
8697-248810-Pneumatic con...
248810
21XX
cable guide
KD
GW
nein
0.450
1
8697-248809-Pneumatic con...
248809
21XX
cable guide
KD
S6
nein
0.240
1
8697-248816-Pneumatic con...
248816
21XX
cable guide
KD
GW
nein
0.225
1
8697-248815-Pneumatic con...
248815
21XX
cable guide
KD
S6
nein
0.300
1
8697-248814-Pneumatic con...
248814
21XX
cable guide
KD
GW
nein
0.225
1
8697-248813-Pneumatic con...
248813
21XX
cable guide
KD
S6
nein
0.300
1
8697-248820-Pneumatic con...
248820
21XX
cable guide
KD
GW
ja
1
0.215
1
8697-248822-Pneumatic con...
248822
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255841-Pneumatic con...
255841
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255843-Pneumatic con...
255843
21XX
cable guide
KD
GW
ja
1
0.217
1
8697-255845-Pneumatic con...
255845
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255847-Pneumatic con...
255847
21XX
cable guide
KD
GW
ja
1
0.001
1
8697-255860-Pneumatic con...
255860
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-255862-Pneumatic con...
255862
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-260279-Pneumatic con...
260279
21XX
cable guide
KD
GW
nein
0.225
1
8697-260280-Pneumatic con...
260280
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-248818-Pneumatic con...
248818
21XX
multi-pole
MP
GW
nein
0.250
1
8697-248817-Pneumatic con...
248817
21XX
multi-pole
MP
S6
nein
0.225
1
8697-250469-Pneumatic con...
250469
21XX
multi-pole
MP
S6
nein
0.300
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code