No related equipment available
CAD模型選擇
{buerkert/magnetventile/22wege/6281ev.prj},{NB=6281-270854-2/2-Wege-Magnetventil mit Servomembran},{BUNR=270854},{AUSF=Standard},{WW=A},{DN=20.0},{LTA=G3/4},{GWL=16.000},{GV=},{WKST=MS},{DW=FKM},{U=230/50-60},{FAKEWKST=MS},{VARD=},{HA=ohne},{KV=8,5},{PP=0,2-16},{SG=5},{GS=0},{HAN=0},{HB=0},{V1=NA38},{EX=},{VAR1=},{SE=Plan},{VAR2=},{VAR3=},{DS=1},{PPATH=../5281/5281evsblac10neu.prj},{CNSMASSEXACT=0.869}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
Ausführung
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
GWL
Gewindelänge
[mm]
WKST
Body material
ⁿ/ₐ
DW
Sealing material
ⁿ/ₐ
U
Voltage/Frequency
[V/Hz]
VARD
Drossel
ⁿ/ₐ
HA
manual override
ⁿ/ₐ
KV
cv-value-water
[m³/h]
PP
Pressure range
ⁿ/ₐ
V1
variant valve
ⁿ/ₐ
EX
electrical connection
ⁿ/ₐ
VAR1
cable outlet
ⁿ/ₐ
SE
Plug end
ⁿ/ₐ
VAR2
Variable code
ⁿ/ₐ
VAR3
Variable Deckel
ⁿ/ₐ
DS
Discription
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6281-221841-2/2-Way Solen...
221841
Standard
A
13.0
G3/8
12.000
MS
NBR
024/DC
without
3,8
0,2-16
OO
Plan
1
0.560
6281-221842-2/2-Way Solen...
221842
Standard
A
13.0
G3/8
12.000
MS
NBR
024/50-60
without
3,8
0,2-16
OO
Plan
1
0.555
6281-221843-2/2-Way Solen...
221843
Standard
A
13.0
G3/8
12.000
MS
NBR
230/50-60
without
3,8
0,2-16
OO
Plan
1
0.553
6281-221844-2/2-Way Solen...
221844
Standard
A
13.0
G1/2
14.000
MS
NBR
024/DC
without
3,8
0,2-16
OO
Plan
1
0.532
6281-221845-2/2-Way Solen...
221845
Standard
A
13.0
G1/2
14.000
MS
NBR
024/50-60
without
3,8
0,2-16
OO
Plan
1
0.580
6281-221846-2/2-Way Solen...
221846
Standard
A
13.0
G1/2
14.000
MS
NBR
230/50-60
without
3,8
0,2-16
OO
Plan
1
0.560
6281-221847-2/2-Way Solen...
221847
Standard
A
13.0
G3/4
16.000
MS
NBR
024/DC
without
3,8
0,2-16
OO
Plan
1
0.562
6281-221848-2/2-Way Solen...
221848
Standard
A
13.0
G3/4
16.000
MS
NBR
024/50-60
without
3,8
0,2-16
OO
Plan
1
0.600
6281-221849-2/2-Way Solen...
221849
Standard
A
13.0
G3/4
16.000
MS
NBR
230/50-60
without
3,8
0,2-16
OO
Plan
1
0.550
6281-221850-2/2-Way Solen...
221850
Standard
A
20.0
G3/4
16.000
MS
NBR
024/DC
without
8,5
0,2-16
OO
Plan
1
0.646
6281-221851-2/2-Way Solen...
221851
Standard
A
20.0
G3/4
16.000
MS
NBR
024/50-60
without
8,5
0,2-16
OO
Plan
1
0.862
6281-221852-2/2-Way Solen...
221852
Standard
A
20.0
G3/4
16.000
MS
NBR
230/50-60
without
8,5
0,2-16
OO
Plan
1
0.947
6281-221853-2/2-Way Solen...
221853
Standard
A
20.0
G1
18.000
MS
NBR
024/DC
without
8,5
0,2-16
OO
Plan
1
0.980
6281-221854-2/2-Way Solen...
221854
Standard
A
20.0
G1
18.000
MS
NBR
024/50-60
without
8,5
0,2-16
OO
Plan
1
1.000
6281-221855-2/2-Way Solen...
221855
Standard
A
20.0
G1
18.000
MS
NBR
230/50-60
without
8,5
0,2-16
OO
Plan
1
0.959
6281-221856-2/2-Way Solen...
221856
Standard
A
25.0
G1
18.000
MS
NBR
024/DC
without
12
0,2-16
OO
Plan
1
1.400
6281-221857-2/2-Way Solen...
221857
Standard
A
25.0
G1
18.000
MS
NBR
024/50-60
without
12
0,2-16
OO
Plan
1
1.325
6281-221858-2/2-Way Solen...
221858
Standard
A
25.0
G1
18.000
MS
NBR
230/50-60
without
12
0,2-16
OO
Plan
1
1.420
6281-221859-2/2-Way Solen...
221859
Standard
A
25.0
G1_1/4
20.000
MS
NBR
024/DC
without
12
0,2-16
OO
Plan
1
1.420
6281-221860-2/2-Way Solen...
221860
Standard
A
25.0
G1_1/4
20.000
MS
NBR
024/50-60
without
12
0,2-16
OO
Plan
1
1.435
6281-221861-2/2-Way Solen...
221861
Standard
A
25.0
G1_1/4
20.000
MS
NBR
230/50-60
without
12
0,2-16
OO
Plan
1
1.425
6281-221862-2/2-Way Solen...
221862
Standard
A
40.0
G1_1/2
22.000
MS
NBR
024/DC
without
30
0,2-16
OO
Plan
1
2.984
6281-221863-2/2-Way Solen...
221863
Standard
A
40.0
G1_1/2
22.000
MS
NBR
024/50-60
without
30
0,2-16
OO
Plan
1
3.290
6281-221864-2/2-Way Solen...
221864
Standard
A
40.0
G1_1/2
22.000
MS
NBR
230/50-60
without
30
0,2-16
OO
Plan
1
2.975
6281-221865-2/2-Way Solen...
221865
Standard
A
40.0
G2
24.000
MS
NBR
024/DC
without
30
0,2-16
OO
Plan
1
3.200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code