No related equipment available
CAD模型選擇
{buerkert/magnetventile/mediengetrennt/0330a.prj},{NB=0330-A-4-FPM-G1/4-230/50},{W=2/2},{GSD=0},{G=G1/4},{A=Analyse},{WW=A},{WWS=wwa7.jpg},{N=4},{KV=0.290},{DB=Vakuum-3},{DW=FPM},{U=230/50},{V=1},{CNSMASSEXACT=0.430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
W
2/2 or 3/2 way
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
Version
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
N
Orifice size
[mm]
KV
cv-value water m/h
ⁿ/ₐ
DB
Pressure range
[bar]
DW
Sealing material
ⁿ/ₐ
U
Voltage/Frequency V/Hz
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0330-A-2-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
024/DC
0.430
0330-A-2-FPM-G1/4-024/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
024/50
0.400
0330-A-2-FPM-G1/4-110/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
110/50
0.400
0330-A-2-FPM-G1/4-230/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
230/50
0.430
0330-A-3-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
024/DC
0.430
0330-A-3-FPM-G1/4-024/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
024/50
0.440
0330-A-3-FPM-G1/4-110/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
110/50
0.400
0330-A-3-FPM-G1/4-230/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
230/50
0.430
0330-A-4-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
024/DC
0.430
0330-A-4-FPM-G1/4-024/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
024/50
0.400
0330-A-4-FPM-G1/4-110/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
110/50
0.400
0330-A-4-FPM-G1/4-230/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
230/50
0.430
0330-T-2-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
024/DC
0.420
0330-T-2-FPM-G1/4-024/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
024/50
0.400
0330-T-2-FPM-G1/4-110/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
110/50
0.400
0330-T-2-FPM-G1/4-230/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
230/50
0.425
0330-T-3-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
024/DC
0.420
0330-T-3-FPM-G1/4-024/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
024/50
0.427
0330-T-3-FPM-G1/4-110/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
110/50
0.400
0330-T-3-FPM-G1/4-230/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
230/50
0.420
0330-T-4-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
024/DC
0.430
0330-T-4-FPM-G1/4-024/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
024/50
0.400
0330-T-4-FPM-G1/4-110/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
110/50
0.400
0330-T-4-FPM-G1/4-230/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
230/50
0.425
Preview - Generation
預覽
3D
2D
Code