6712 - 2/2-way Whisper Valve with media separation
Buerkert
08.12.2023
6724 - 2/2 or 3/2-way Whisper Valve with media separation
Buerkert
11.06.2024
6650 - 2/2 or 3/2 way Flipper-Solenoid Valve with separating diaphragm
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/8763/8763.prj},{NB=8763-381012-Druckregler fuer praezise Druck-Zeit-Dosierung},{BUNR=381012},{DRUCK=0 - 350 mbar},{KOM=büS},{DN=0,1},{LTA=Flanschanschluss},{CNSMASSEXACT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DRUCK
Pressure range
ⁿ/ₐ
KOM
communication
ⁿ/ₐ
DN
control valve
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8763-318292-Pressure cont...
318292
0 - 1 bar
analog
0,3
Threaded connection
0.175
8763-318290-Pressure cont...
318290
0 - 1 bar
büS
0,3
Threaded connection
0.242
8763-318293-Pressure cont...
318293
0 - 2 bar
analog
0,3
Threaded connection
0.175
8763-318291-Pressure cont...
318291
0 - 2 bar
büS
0,3
Threaded connection
0.220
8763-318289-Pressure cont...
318289
0 - 350 mbar
analog
0,1
Threaded connection
0.175
8763-318288-Pressure cont...
318288
0 - 350 mbar
büS
0,1
Threaded connection
0.183
8763-381012-Pressure cont...
381012
0 - 350 mbar
büS
0,1
Flange connection
8763-381013-Pressure cont...
381013
0 - 350 mbar
analog
0,1
Flange connection
8763-381015-Pressure cont...
381015
0 - 1 bar
büS
0,3
Flange connection
8763-381017-Pressure cont...
381017
0 - 2 bar
büS
0,3
Flange connection
8763-381018-Pressure cont...
381018
0 - 1 bar
analog
0,3
Flange connection
8763-381019-Pressure cont...
381019
0 - 2 bar
analog
0,3
Flange connection
8763-385628-Pressure cont...
385628
0 - 2 bar
büS
0,4
Flange connection
8763-385629-Pressure cont...
385629
0 - 2 bar
büS
0,6
Flange connection
Preview - Generation
預覽
3D
2D
Code