6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
3233-VP-DIN - Manually operated 2-way Diaphragm Valve with stainless steel ...
Buerkert
08.12.2023
8311 - Pressure measuring device / Switch
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
CAD모델 선택
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vs-din.prj},{NB=2031-DN40-SD45-G-VS-DIN},{PPATH=2031sblvs.prj},{DN=40},{DN1=32},{DWST=EA},{D=35.0X1.5},{LTA=SD45},{ANTG=G},{DM=100},{KV=30.0},{BPAB=6.5},{BPEA=MIN},{KH=1.000},{NR=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-SD40-C-VS-DIN
08
10
13.0X1.5
SD40
C
1.0
10.0
10.0
2031-DN15-SD42-D-VS-DIN
15
15
19.0X1.5
SD42
D
4.0
85.0
5.0
2031-DN15-SD42-E-VS-DIN
15
15
23.0X1.5
SD42
E
4.5
10.0
10.0
2031-DN20-SD43-E-VS-DIN
20
20
23.0X1.5
SD43
E
7.0
10.0
5.0
2031-DN20-SD43-F-VS-DIN
20
20
23.0X1.5
SD43
F
7.5
10.0
10.0
2031-DN25-SD44-E-VS-DIN
25
25
29.0X1.5
SD44
E
12.0
3.0
2031-DN25-SD44-F-VS-DIN
25
25
29.0X1.5
SD44
F
12.0
10.0
10.0
2031-DN40-SD45-G-VS-DIN
40
32
35.0X1.5
SD45
G
30.0
6.5
2031-DN40-SD45-H-VS-DIN
40
32
35.0X1.5
SD45
H
30.5
10.0
2031-DN40-SD46-G-VS-DIN
40
40
41.0X1.5
SD46
G
30.0
6.5
6.0
2031-DN40-SD46-H-VS-DIN
40
40
41.0X1.5
SD46
H
30.5
10.0
10.0
2031-DN50-SD47-G-VS-DIN
50
50
53.0X1.5
SD47
G
51.5
4.5
2.5
2031-DN50-SD47-H-VS-DIN
50
50
53.0X1.5
SD47
H
51.5
8.0
7.0
2031-DN80-SD48-H-VS-DIN
80
65
70.0X2.0
SD48
H
110.0
7.0
4.0
2031-DN80-SD48-L-VS-DIN
80
65
70.0X2.0
SD48
L
160.0
10.0
10.0
2031-DN80-SD49-L-VS-DIN
80
80
85.0X2.0
SD49
L
160.0
10.0
10.0
2031-DN100-SD50-L-VS-DIN
100
100
104.0X2.0
SD50
L
235.0
8.0
4.0
미리보기 - 생성
프리뷰
3D
2D
암호