8691 - Control Head for the integrated
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
CAD모델 선택
{buerkert/produkteaz/8801/membranventilelement/ventile/2105clamp.prj},{NB=2105-DN15-F85-TG02-070-Nein-Nein-A,B--},{PPATH=2105sblmt64.prj},{DN=15},{DWST=0},{NORM=ASME BPE},{FL=85},{DN1=15},{D1=25,0x12,7x1,65},{LTA1=TG02},{ANTG=070},{KV=5.5},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA92},{LTAC=1},{NR=48},{ATEX=Nein},{AN=Nein},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2105-DN08-F50-TC40-050-Ne...
08
ISO 2852
50
8
25,0x13,5x1,6
TC40
050
2105-DN15-F65-TC52-050-Ne...
15
ISO 2852
65
15
50,5x21,3x1,6
TC52
050
2105-DN15-F85-TC52-070-Ne...
15
ISO 2852
85
15
50,5x21,3x1,6
TC52
070
2105-DN20-F85-TC43-070-Ne...
20
ISO 2852
85
20
50,5x26,9x1,6
TC43
070
2105-DN25-F120-TC44-070-N...
25
ISO 2852
120
25
50,5x33,7x2,0
TC44
070
2105-DN25-F120-TC44-090-N...
25
ISO 2852
120
25
50,5x33,7x2,0
TC44
090
2105-DN40-F150-TC45-090-N...
40
ISO 2852
150
32
64,0x42,4x2,0
TC45
090
2105-DN40-F150-TC46-090-N...
40
ISO 2852
150
40
64,0x48,3x2,0
TC46
090
2105-DN40-F150-TC45-130-N...
40
ISO 2852
150
32
64,0x42,4x2,0
TC45
130
2105-DN40-F150-TC46-130-N...
40
ISO 2852
150
40
64,0x48,3x2,0
TC46
130
2105-DN50-F180-TC47-130-N...
50
ISO 2852
180
50
77,5x60,3x2,0
TC47
130
2105-DN08-F50-TG50-050-Ne...
08
ASME BPE
50
8
25,0x6,35x0,89
TG50
050
2105-DN15-F85-TG02-050-Ne...
15
ASME BPE
85
15
25,0x12,7x1,65
TG02
050
2105-DN15-F85-TG02-070-Ne...
15
ASME BPE
85
15
25,0x12,7x1,65
TG02
070
2105-DN20-F85-TG03-070-Ne...
20
ASME BPE
85
20
25,0x19,05x1,65
TG03
070
2105-DN25-F120-TG04-070-N...
25
ASME BPE
120
25
50,5x25,4x1,65
TG04
070
2105-DN25-F120-TG04-090-N...
25
ASME BPE
120
25
50,5x25,4x1,65
TG04
090
2105-DN40-F150-TG05-090-N...
40
ASME BPE
150
40
50,5x38,1x1,65
TG05
090
2105-DN40-F150-TG05-130-N...
40
ASME BPE
150
40
50,5x38,1x1,65
TG05
130
2105-DN50-F180-TG06-130-N...
50
ASME BPE
180
50
64,0x50,8x1,65
TG06
130
2105-DN08-F50-TD41-050-Ne...
08
DIN 32676-A
50
8
34,0x13,0x1,5
TD41
050
2105-DN15-F85-TD42-050-Ne...
15
DIN 32676-A
85
15
34,0x19,0x1,5
TD42
050
2105-DN15-F85-TD42-070-Ne...
15
DIN 32676-A
85
15
34,0x19,0x1,5
TD42
070
2105-DN20-F85-TD43-070-Ne...
20
DIN 32676-A
85
20
34,0x23,0x1,5
TD43
070
2105-DN25-F120-TD44-070-N...
25
DIN 32676-A
120
25
34,0x29,0x1,5
TD44
070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
미리보기 - 생성
프리뷰
3D
2D
암호