??
User Profile Desktop
CAD model selection
Selectable products: 64
0255-050389-2-2-way Solenoid Valve
HELP_VARIABLE
Description
Direct-acting 2/2 way plunger valve
Company
Buerkert
BUNR
Ident number
050389
u
WW
Circuit function
A
LTA
Port connection
G 3/8
u
LTA2
Port connection
GM83
u
DN
Orifice size
6
u
WKST
Body material
MS
u
DWST
Sealing material
PTFE
u
SPFR
Voltage/Frequency
024 / 50
u
VAR
1
u
CNSMASSEXACT
Weight
0.690
u
Download CAD models
Previews - 3D