??
User Profile Desktop
CAD model selection
Selectable products: 78
0290-087203-Servo-assisted 2/2 way diaphragm valve
HELP_VARIABLE
Description
Servo-assisted 2/2 way diaphragm valve
Company
Buerkert
BUNR
Ident number
087203
u
WW
Circuit function
A
WKST
Body material
MS
u
LTA
Port connection
G 1 1/4
u
DN
Orifice size
32
u
KV
Cv-Value water
16.0
u
DB
Pressure range
0-12
u
DWST
diaphragm material
FKM
u
SPFR
Voltage/Frequency
230 / 50
u
CNSMASSEXACT
Weight
2.645
u
Related Equipment
Download CAD models
Previews - 3D