??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 72
3232-144793-2/2-way Diaphragm Valve with plastic body, manually operated, DN 15-50
HELP_VARIABLE
BUNR
Bürkert-ITEM-No.
144793
u
AUSF1
connection
true union
u
DN
nominal diameter
50
u
LTA
Port Connection
SM30
u
DM
Actuator size
100
u
mm
WKST
material
PP
u
KV
Cv-Value water
40.000
u
m3/h
DWST
Seal material
EA
u
CNSMASSEXACT
Weight
1.100
u
kg
Embedded Generation
Previews - 3D