??
User Profile Desktop
CAD model selection
Selectable products: 17
3323-300044-Electromotive process valve - 2/2-way-diafragm control valve el.-mot.
HELP_VARIABLE
Company
Buerkert
Description
3323 - Electromotive 2-way diaphragm valve
Bill of material
3323-300044-Electromotive process valve - 2/2-way-diafragm control valve el.-mot.
BUNR
Ident number
300044
u
DN
Orifice size
25
u
mm
D
Port connection
33.7x2.0
u
mm
LTA
Port connection
SA44
u
mm
L
overall length
129.00
u
mm
EFUK
Function
G mm
EAN
electr. connection
MP
u
mm
BED
Operating
G
u
mm
KOMM
communication
G mm
KV
KV value
12,5
u
mm
CNSMASSEXACT
Weight
4.823
u
kg
Related Equipment
Download CAD models
Previews - 3D