8691 - Control Head for the integrated
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
8619 - multiCELL - Multi-channel and multi-function transmitter/controller
Buerkert
08.12.2023
8222 - Conductivity meter
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/2101/2101-muffe.prj},{NB=2101-MUFFE-DN32-GM87-110-090-0-8690},{PPATH=2101muffe.prj},{DN=32},{D=G 1 1/4},{LTA=GM87},{L=110.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=19.5},{KH=1.000},{SAA=N4},{NR=30},{LTACF=0},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port connection G
[mm]
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Kv-Value-Water
[m³/h]
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
050
A/B
4.7
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
050
I
4.7
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
050
0
4.7
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
070
A/B
4.7
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
070
I
4.7
2101-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
070
0
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
050
A/B
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
050
I
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
050
0
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
070
A/B
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
070
I
4.7
2101-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
070
0
4.7
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
050
A/B
8.1
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
050
I
8.1
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
050
0
8.1
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
070
A/B
8.1
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
070
I
8.1
2101-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
070
0
8.1
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
050
A/B
12.7
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
050
I
12.7
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
050
0
12.7
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
070
A/B
13.0
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
070
I
13.0
2101-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
070
0
13.0
2101-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
070
A/B
19.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code