No related equipment available
CAD模型選擇
{buerkert/produkteaz/6724/6724.prj},{NB=6724-00356101-Bevorzugt-PPS-medium-2/2- und 3/2-Wege Wippen-Magnetventil mit Medientrennung},{BUNR=00356101},{LODLEVEL=medium},{WW=A},{DN=1.2},{WKST=PPS},{DWST=FKM},{SPFR=24/DC},{LTA=Angle flange lying},{LTAV=FS33},{EA=Plug-in connector},{CNSMASSEXACT=0.024},{SCHRAUBE=Bevorzugt},{INFO=Information about the Type},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Valve function
ⁿ/ₐ
DN
Valve diameter
[mm]
WKST
Fluidics body material
ⁿ/ₐ
DWST
Seat seal material
ⁿ/ₐ
SPFR
Voltage min / rated voltage
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection wire ready-made
ⁿ/ₐ
6724-00276458-Bevorzugt-P...
00276458
T
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281506-Bevorzugt-P...
00281506
A
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281507-Bevorzugt-P...
00281507
B
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281934-Bevorzugt-P...
00281934
A
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281935-Bevorzugt-P...
00281935
T
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281936-Bevorzugt-P...
00281936
A
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00281937-Bevorzugt-P...
00281937
T
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00295322-Bevorzugt-P...
00295322
T
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299245-Bevorzugt-P...
00299245
A
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299247-Bevorzugt-P...
00299247
A
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299248-Bevorzugt-P...
00299248
A
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299249-Bevorzugt-P...
00299249
T
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299251-Bevorzugt-P...
00299251
T
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299252-Bevorzugt-P...
00299252
T
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00299279-Bevorzugt-P...
00299279
T
0.8
PPS
EPDM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355744-Bevorzugt-P...
00355744
P
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355749-Bevorzugt-P...
00355749
P
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355750-Bevorzugt-P...
00355750
P
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355754-Bevorzugt-P...
00355754
S
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355756-Bevorzugt-P...
00355756
S
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355757-Bevorzugt-P...
00355757
S
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00356099-Bevorzugt-P...
00356099
A
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-00356100-Bevorzugt-P...
00356100
T
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-00356101-Bevorzugt-P...
00356101
A
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
6724-00356102-Bevorzugt-P...
00356102
T
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code