8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
2101-DIN - 2/2-way-Globe Valve with
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
8619 - multiCELL - Multi-channel and multi-function transmitter/controller
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/8036/8036.prj},{NB=8036-449739-560880-Inline Flügelrad Durchflussmessgerät, ELEMENT design},{BUNRF=449739},{BUNRE=560880},{PPATH=8036sbl.prj},{AUSF=Außengewindeanschluss},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNRF
ITEM-No. fitting
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
[mm]
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKSTSML
Sealing material
ⁿ/ₐ
8036-424048-560880-Inline...
424048
Flange connection
ANSI B 16-5-1988
25
FA04
VA
FF
8036-424040-560880-Inline...
424040
Flange connection
EN 1092-1
15
FD10
VA
FF
8036-424041-560880-Inline...
424041
Flange connection
EN 1092-1
20
FD11
VA
FF
8036-424042-560880-Inline...
424042
Flange connection
EN 1092-1
25
FD12
VA
FF
8036-424043-560880-Inline...
424043
Flange connection
EN 1092-1
32
FD13
VA
FF
8036-424045-560880-Inline...
424045
Flange connection
EN 1092-1
40
FD15
VA
FF
8036-423980-560880-Inline...
423980
Internal thread connectio...
G
15
GM84
MS
FF
8036-550145-560880-Inline...
550145
Internal thread connectio...
G
15
GM84
VA
AA
8036-424004-560880-Inline...
424004
Internal thread connectio...
G
15
GM84
VA
FF
8036-427138-560880-Inline...
427138
Internal thread connectio...
G
15
GM84
VA
FF
8036-449726-560880-Inline...
449726
Internal thread connectio...
G
15
GM84
VA
FF
8036-423981-560880-Inline...
423981
Internal thread connectio...
G
20
GM85
MS
FF
8036-430626-560880-Inline...
430626
Internal thread connectio...
G
20
GM85
MS
FF
8036-424005-560880-Inline...
424005
Internal thread connectio...
G
20
GM85
VA
FF
8036-425737-560880-Inline...
425737
Internal thread connectio...
G
20
GM85
VA
FF
8036-449727-560880-Inline...
449727
Internal thread connectio...
G
20
GM85
VA
FF
8036-423982-560880-Inline...
423982
Internal thread connectio...
G
25
GM86
MS
FF
8036-430627-560880-Inline...
430627
Internal thread connectio...
G
25
GM86
MS
FF
8036-550080-560880-Inline...
550080
Internal thread connectio...
G
25
GM86
MS
FF
8036-424006-560880-Inline...
424006
Internal thread connectio...
G
25
GM86
VA
FF
8036-425729-560880-Inline...
425729
Internal thread connectio...
G
25
GM86
VA
FF
8036-449728-560880-Inline...
449728
Internal thread connectio...
G
25
GM86
VA
FF
8036-423983-560880-Inline...
423983
Internal thread connectio...
G
32
GM87
MS
FF
8036-449408-560880-Inline...
449408
Internal thread connectio...
G
32
GM87
MS
FF
8036-424007-560880-Inline...
424007
Internal thread connectio...
G
32
GM87
VA
FF
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code