2000-DIN - 2/2-way Angle Seat Valve DIN 11850
Buerkert
08.12.2023
2100-DIN - 2/2-way Angle-Seat Valve with DIN
Buerkert
08.12.2023
2101-DIN - 2/2-way-Globe Valve with
Buerkert
08.12.2023
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65...
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/8690/pneumatischeansteuerung.prj},{NB=8690-264969-Pneumatische Ansteuerung},{BUNR=264969},{VENTILTYP=20XX},{VARIANTE=Kabeldurchfuehrung},{ELAN=KD},{FAN=GW},{ATEX=ja},{CNSMASSEXACT=0.690},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8690-227189-pneumatic con...
227189
21XX
cable bushing
GW
no
0.300
1
8690-227195-pneumatic con...
227195
21XX
cable bushing
GW
no
0.295
1
8690-227216-pneumatic con...
227216
21XX
cable bushing
GW
no
0.300
1
8690-227220-pneumatic con...
227220
21XX
cable bushing
GW
no
0.325
1
8690-227228-pneumatic con...
227228
21XX
cable bushing
GW
no
0.001
1
8690-227232-pneumatic con...
227232
21XX
cable bushing
GW
no
0.320
1
8690-264941-pneumatic con...
264941
21XX
cable bushing
GW
no
0.630
1
8690-264942-pneumatic con...
264942
21XX
cable bushing
GW
no
0.300
1
8690-265154-pneumatic con...
265154
21XX
cable bushing
GW
no
0.450
1
8690-265156-pneumatic con...
265156
21XX
cable bushing
GW
no
0.300
1
8690-265163-pneumatic con...
265163
21XX
cable bushing
GW
no
0.300
1
8690-265164-pneumatic con...
265164
21XX
cable bushing
GW
no
0.300
1
8690-227196-pneumatic con...
227196
21XX
cable bushing
S6
no
1.867
1
8690-227203-pneumatic con...
227203
21XX
cable bushing
S6
no
0.300
1
8690-227205-pneumatic con...
227205
21XX
cable bushing
S6
no
0.300
1
8690-227209-pneumatic con...
227209
21XX
cable bushing
S6
no
0.300
1
8690-227211-pneumatic con...
227211
21XX
cable bushing
S6
no
0.300
1
8690-227215-pneumatic con...
227215
21XX
cable bushing
S6
no
0.450
1
8690-227217-pneumatic con...
227217
21XX
cable bushing
S6
no
0.611
1
8690-227221-pneumatic con...
227221
21XX
cable bushing
S6
no
0.320
1
8690-227229-pneumatic con...
227229
21XX
cable bushing
S6
no
0.500
1
8690-227233-pneumatic con...
227233
21XX
cable bushing
S6
no
0.320
1
8690-264944-pneumatic con...
264944
21XX
cable bushing
GW
yes
0.280
1
8690-264948-pneumatic con...
264948
21XX
cable bushing
GW
yes
0.650
1
8690-264952-pneumatic con...
264952
21XX
cable bushing
GW
yes
0.300
1
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code