2103-VP-DIN - Manually operated 2-way Diaphragm Valve with stainless steel ...
Buerkert
08.12.2023
8221 - Conductivity sensor for hygienic applications
Buerkert
08.12.2023
CAD模型選擇
{buerkert/produkteaz/bbs-03/bbs-03.prj},{NB=BBS03-732425-Schweissverschraubung in Steril Orbital oder Aseptik Ausführung},{BUNR=732425},{BBSNR=BBS-03-AD.E50.E00.35.0},{NORM=SMS},{D1=60.500},{GR=DN50},{D=79.50},{DA=51.00},{DI=48.60},{L=68.00},{S=18.00},{SW1=N/A},{SW=0.000},{SW2=74.00},{DWST=EPDM},{GV=1},{L1=33.000},{B=18.000},{G=68.000},{G1=1.000},{B1=12.000},{CNSMASSEXACT=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
BBSNR
BBS-ITEM-No.
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
[mm]
DA
[mm]
DI
[mm]
L
Length
[mm]
S
[mm]
SW1
ⁿ/ₐ
SW2
[mm]
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
BBS03-732468-Welding unio...
732468
BBS-03-AD.N08.N00.35.0
ISO
DN08
31.20
13.50
10.30
58.00
18.00
17.00
27.00
EPDM
0.080
BBS03-732472-Welding unio...
732472
BBS-03-AD.N08.N00.35.3
ISO
DN08
31.20
13.50
10.30
58.00
18.00
17.00
27.00
FEP
0.100
BBS03-732486-Welding unio...
732486
BBS-03-AD.N10.N00.35.0
ISO
DN10
36.50
17.20
14.00
58.00
18.00
21.00
32.00
EPDM
0.100
BBS03-732490-Welding unio...
732490
BBS-03-AD.N10.N00.35.3
ISO
DN10
36.50
17.20
14.00
58.00
18.00
21.00
32.00
FEP
0.110
BBS03-732504-Welding unio...
732504
BBS-03-AD.N15.N00.35.0
ISO
DN15
41.60
21.30
18.10
58.00
18.00
22.00
36.00
EPDM
0.123
BBS03-732510-Welding unio...
732510
BBS-03-AD.N15.N00.35.3
ISO
DN15
41.60
21.30
18.10
58.00
18.00
22.00
36.00
FEP
0.120
BBS03-732522-Welding unio...
732522
BBS-03-AD.N20.N00.35.0
ISO
DN20
48.30
26.90
23.70
58.00
18.00
N/A
42.00
EPDM
0.180
BBS03-732526-Welding unio...
732526
BBS-03-AD.N20.N00.35.3
ISO
DN20
48.30
26.90
23.70
58.00
18.00
N/A
42.00
FEP
0.180
BBS03-732532-Welding unio...
732532
BBS-03-AD.N25.N00.35.0
ISO
DN25
52.00
33.70
29.70
60.00
18.00
N/A
46.00
EPDM
0.230
BBS03-732536-Welding unio...
732536
BBS-03-AD.N25.N00.35.3
ISO
DN25
52.00
33.70
29.70
60.00
18.00
N/A
46.00
FEP
0.230
BBS03-732546-Welding unio...
732546
BBS-03-AD.N32.N00.35.0
ISO
DN32
62.00
42.40
38.40
65.00
18.00
N/A
56.00
EPDM
0.346
BBS03-732551-Welding unio...
732551
BBS-03-AD.N32.N00.35.3
ISO
DN32
62.00
42.40
38.40
65.00
18.00
N/A
56.00
FEP
0.350
BBS03-732557-Welding unio...
732557
BBS-03-AD.N40.N00.35.0
ISO
DN40
67.00
48.30
44.30
64.00
18.00
N/A
61.00
EPDM
0.380
BBS03-732563-Welding unio...
732563
BBS-03-AD.N40.N00.35.3
ISO
DN40
67.00
48.30
44.30
64.00
18.00
N/A
61.00
FEP
0.380
BBS03-732346-Welding unio...
732346
BBS-03-AD.N50.N00.35.0
ISO
DN50
79.50
60.30
56.30
62.00
18.00
N/A
74.00
EPDM
0.440
BBS03-732350-Welding unio...
732350
BBS-03-AD.N50.N00.35.3
ISO
DN50
79.50
60.30
56.30
62.00
18.00
N/A
74.00
FEP
0.001
BBS03-E06.E00.35.0-Weldin...
on request
BBS-03-AD.E06.E00.35.0
SMS
DN06
21.90
8.00
6.00
56.50
18.00
12.00
19.00
EPDM
BBS03-E06.E00.35.3-Weldin...
on request
BBS-03-AD.E06.E00.35.3
SMS
DN06
21.90
8.00
6.00
56.50
18.00
12.00
19.00
FEP
BBS03-E08.E00.35.0-Weldin...
on request
BBS-03-AD.E08.E00.35.0
SMS
DN08
24.50
10.00
8.00
56.50
18.00
14.00
22.00
EPDM
BBS03-E08.E00.35.3-Weldin...
on request
BBS-03-AD.E08.E00.35.3
SMS
DN08
24.50
10.00
8.00
56.50
18.00
14.00
22.00
FEP
BBS03-E10.E00.35.0-Weldin...
on request
BBS-03-AD.E10.E00.35.0
SMS
DN10
31.20
12.00
10.00
58.00
18.00
17.00
27.00
EPDM
BBS03-E10.E00.35.3-Weldin...
on request
BBS-03-AD.E10.E00.35.3
SMS
DN10
31.20
12.00
10.00
58.00
18.00
17.00
27.00
FEP
BBS03-732409-Welding unio...
732409
BBS-03-AD.E15.E00.35.0
SMS
DN15
41.60
18.00
16.00
62.00
18.00
22.00
36.00
EPDM
0.001
BBS03-E15.E00.35.3-Weldin...
on request
BBS-03-AD.E15.E00.35.3
SMS
DN15
41.60
18.00
16.00
62.00
18.00
22.00
36.00
FEP
BBS03-732411-Welding unio...
732411
BBS-03-AD.E20.E00.35.0
SMS
DN20
41.60
22.00
20.00
62.00
18.00
22.00
36.00
EPDM
0.001
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
3D
2D
Code