??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Related Equipment
    No related equipment available
CAD model selection
Selectable products: 303
0131-122060-Direct-acting 2/2 or 3/2 way toggle valves
HELP_VARIABLE
Company
Buerkert
Description
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Bill of material
0131-122060-Direct-acting 2/2 or 3/2 way toggle valves
BUNR
Ident number
122060
u
WW
Circuit function
F
u
DN
Orifice size
10
u
WKST
Material
PV
u
LTAS
Port connection
KM25
u
DSG
Darstellung Gehäuse
2
u
DSA
Darstellung Anschluß
2
u
LTA
Port connection
True union Ø20
u
GSD
Gerätesteckdose
1
u
VAR
El. Rückmelder
0
u
KV
Kv value water
4.000
u
m3/h
DRUCK
Pressure range
0 - 0,5
u
bar
SPFR
voltage / frequency V/Hz
230/UC
u
V/Hz
DWST
Sealing material
FKM
u
mm
L1
Länge Gehäuse
136.000
u
mm
B1
Bund Mutter außen
5.000
u
mm
B2
Außen-DM Mutter
41.000
u
mm
A12
Thread length
0.000
u
mm
CNSMASSEXACT
Weight
1.160
u
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D