??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Related Equipment
CAD model selection
Selectable products: 72
6211-163395-2/2-way Solenoid Valve with servo diaphragm
HELP_VARIABLE
Company
Buerkert
Description
6211 - Diaphragm valve 2/2 way servo-assisted
Bill of material
6211-163395-2/2-way Solenoid Valve with servo diaphragm
BUNR
Ident number
163395
u
WW
Circuit function
A
DN
Orifice size
13
u
mm
LTA
Port connection
G 1/2
u
DWST
Sealing material
FKM
u
KV
Kv value water
3.600
u
m3/h
DB
Pressure range
0,5 - 10 bar
CNSMASSEXACT
Weight
0.438
u
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D