??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Related Equipment
    No related equipment available
CAD model selection
Selectable products: 68
6626-252773-Solenoid Valve with isolating diaphragm
HELP_VARIABLE
Company
Buerkert
Description
6626 - 2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm
Bill of material
6626-252773-Solenoid Valve with isolating diaphragm
BUNR
Ident number
252773
u
WW
Circuit function
B
u
WWSYMBOLIC
Circuit function symbol
DN
Orifice size
2,0
u
mm
DWST
Sealing material
FFKM
u
GW
Body material
PEEK
u
LA
Port connection
Flansch
u
SP
voltage
24
u
V
FR
Frequency
DC
LEIS
Power consumption
13.6 W inrush power / 3.4 W nominal holding power W
ELEA
Electrical connection
Flying leads
u
BESCHALTUNG
Configuration
Switching parallel/seriell with LED
CNSMASSEXACT
Weight
0.093
u
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D